Our Commitments
Partners
コミュニティ
メディアセンター
投資家情報(IR)
イベント
イノベーション & テクノロジー
持続可能性
顧客満足度
採用情報
embOS/IP is among the industry-leading IP stacks for embedded systems communicating via Ethernet, Wi-Fi® or mobile networks using IPv4 or IPv6. The professional IP stack is the first choice for engineers looking for outstanding performance with a small memory footprint and outstanding documentation as well as multiple optional add-ons.
In the world of embedded systems, IP-based communication lays the groundwork for any modern device. Internet of Things (IoT) protocols such as MQTT (Message Queue Telemetry Transport) rely on the availability of IP communication. embOS/IP is the first choice for the required IP connectivity using the socket interface of any embedded device. This IP stack is straightforward to configure and integrate. embOS/IP can easily be tuned to adapt to the different communication requirements of your embedded system.
Reliability: embOS/IP is deployed in several million devices. Counter-measures againstIP-based attacks are built right into the stack.
Efficiency: embOS/IP is a high-performance IP stack that has been optimized for minimum memory consumption in both RAM and ROM, as well as high speed and versatility.
embOS/IP supports all current STM32 microcontrollers.
Key Features
License Type | Commercial with free trial version |
Software type | Firmware |
Deliverable | Source |
Demo Version | Yes |
Supported MCUs | STM32 |
サイト |
ST Products |
---|
All rights reserved © 2019 STMicroelectronics
サイトのご利用条件 |
Sales Terms & Conditions |
個人情報保護方針 |
お問合せ