製品概要
概要
The STM32MP1DroidDis is the STM32 MPU Distribution for Android™ based on the Android™ build framework. It includes the following collection of software components: the Android™ application frameworks, and the OpenSTLinux BSP (OP-TEE secure OS, boot chain and Linux® kernel).-
特徴
- Android™ application frameworks running in Linux® OS user space
- OpenSTLinux BSP with:
- Boot chain based on TF-A and U-Boot
- OP-TEE secure OS running on the Arm® Cortex®-A in secure mode
- Linux® kernel running on the Arm® Cortex®-A in non-secure mode