STSW-WLC38FWEPP

量産中
Design Win

Firmware for STEVAL-WLC38RX wireless receiver evaluation kit

ソフトウェア入手 データブリーフのダウンロード

製品概要

概要

The STSW-WLC38FWEPP firmware for STEVAL-WLC38RX offers the STWLC38 device functions based on the Qi standard.

The device works as a BPP receiver (5 V output) when placed on a BPP wireless transmitter.

The device works as an EPP receiver (9 V output) when placed on an EPP wireless transmitter.

The firmware can be downloaded via I²C using the STSW-WPSTUDIO, which offers complete board monitoring.

The user can access and modify different configuration parameters, tailoring the operation of the device to the needs of custom applications.

  • 特徴

    • Qi1.3 compliant FW for STWLC38 wireless receiver
    • Baseline power profile (BPP) deliver up to 5 W
    • Extended power profile (EPP) deliver up to 15 W

ソフトウェア入手