EMIF03-SIM03F3

Obsolete

3-line EMI filter and ESD protection for SIM card interfaces

データシートのダウンロード
概要
ツール & ソフトウェア
リソース
ソリューション
品質 & 信頼性
Sales Briefcase
eDesignSuite
Get Started
サンプル & 購入
Partner products
  • The EMIF03-SIM03F3 chip is a very low capacitance EMI filter designed to suppress EMI/RFI noise in all systems subjected to electromagnetic interference.

    This filter includes ESD protection circuitry, which prevents damage to the protected device when subjected to ESD surges up to 15 kV.

    主な特徴

    • EMI symmetrical (I/O) low-pass filter
    • high efficiency in EMI/ESD protection
    • lead-free package
    • very thin package
    • high reliability offered by monolithic integration
    • high reduction of parasitic elements through integration and wafer level packaging
    • Complies with the following standards
      • IEC 61000-4-2 level 4:
        • ± 15 kV (air discharge)
        • ± 8 kV (contact discharge)
      • IEC 61000-4-2 level 1:
        • ± 2 kV (air discharge)
        • ± 2 kV (contact discharge)
      • ETSI 102.221 (configuration FIDI = 97)
00 ファイルがダウンロード用に選択されています

技術文書

    • 概要 Version Size Action
      DS6606
      3-line IPAD™, EMI filter including ESD protection
      2.1
      189.66 KB
      PDF
      DS6606

      3-line IPAD™, EMI filter including ESD protection

サポート &フィードバック