概要
サンプル & 購入
ソリューション
リソース
ツール & ソフトウェア
品質 & 信頼性
eDesignSuite
はじめる
Partner products
Sales Briefcase
  • The EMIF03-SIM06F3 chip is a highly integrated audio filter device designed to suppress EMI/RFI noise in all systems subjected to electromagnetic interface.

    The filter included ESD protection circuitry, which prevents damage to the protected device when subjected to ESD surges up to 15 kV.

    主な特徴

    • EMI symmetrical (I/O) low-pass filter
    • High efficiency in ESD protection
    • Lead-free package
    • Very thin package
    • High reliability offered by monolithic integration
    • High reduction of parasitic elements through integration and wafer level packaging
    • Complies with the following standards:
      • IEC 61000-4-2 level 4
        • ± 15 kV (air discharge)
        • ± 8 kV (contact discharge)
      • IEC 61000-4-2 level 1
        • ± 2 kV (air discharge)
        • ± 2 kV (contact discharge)
00 ファイルがダウンロード用に選択されています

技術文書

    • 概要 バージョン サイズ アクション
      DS9587
      3-line IPAD™, EMI filter including ESD protection
      1.0
      315.86 KB
      PDF
      DS9587

      3-line IPAD™, EMI filter including ESD protection