EMIF06-HSD04F3

生産終了

6-line low capacitance IPAD™ for micro-SD card with EMI filtering and ESD protection

データシートのダウンロード
概要
サンプル & 購入
ソリューション
リソース
ツール & ソフトウェア
品質 & 信頼性
eDesignSuite
はじめる
Partner products
Sales Briefcase
  • The EMIF06-HSD04F3 chip is a highly integrated device designed to protect the application against ESD event during the insertion of the micro-SD card.

    The EMIF06-HSD04F3 must be placed close to the micro-SD card connector for efficient ESD protection.
    TM: IPAD is a trademark of STMicroelectronics

    主な特徴

    • Very low line capacitance to compensate long PCB tracks (4.5 pF typ.)
    • 208 MHz clock frequency compliant with SD3.0 UHS-1 SDR 104 standard
    • High ESD robustness: up to ±12 kV contact
    • Lead-free package in 400 μm pitch
    • Package thickness: 500 μm typ.
    • Very low PCB space consumption
    • High reliability offer by the monolithic integration
    • Complies with the following standards:
      • IEC 61000-4-2 level 4
        • ±15 kV (air discharge)
        • ±8 kV (contact discharge)
00 ファイルがダウンロード用に選択されています

技術文書

    • 概要 バージョン サイズ アクション
      DS10673
      6-line low capacitance IPAD™ for micro-SD card with EMI filtering and ESD protection
      1.0
      540.66 KB
      PDF
      DS10673

      6-line low capacitance IPAD™ for micro-SD card with EMI filtering and ESD protection