Design Tip
ユーザ・マニュアル
Data Brief
- 10 W wide range non-isolated high power factor LED driver using HVLED815PF
- 10 W wide-range high power factor – isolated LED driver based on HVLED815PF
- 15 W high power factor LED driver based on HVLED815PF
- 18 W tube replacement zero ripple LED driver using HVLED001A quasi resonant flyback controller and STF10LN80K5
- 18 W wide input range ultra slim flyback converter using HVLED001A quasi resonant flyback controller and STD8N80K5
アプリケーション・ノート
- 10 W wide range - high power factor - isolated LED driver using HVLED815PF
- 10 W wide range non-isolated high power factor LED driver using HVLED815PF
- 35 W wide input range flyback converter using HVLED001B quasi-resonant flyback controller and STF10LN80K5
- 35W transition-mode flyback converter with ultra-low THD based on HVLED007
- 7.5 W non-isolated buck topology, constant-current LED driver based on VIPer0P