- STEVAL-ISA055V1 0.7 A / 1.2 V synchronous buck converter with enable function based on the ST1S12XX
- STEVAL-ISA042V2 1.5 A / 3.3 V step-down DC-DC converter demonstration board based on the ST1S03
- STEVAL-ISC002V1 Resonant LCC 90 W notebook power adapter based on the L6599 and STP9NK50ZF
- STEVAL-ISA055V2 0.7 A / 3.3 V synchronous buck converter with enable function based on the ST1S12XX
- STEVAL-ISB009V1 Li-Ion battery monitoring and gas gauge evaluation board based on STC3100
- STEVAL-3DP001V1 Evaluation board for 3D printer
- X-NUCLEO-SNK1M1 USB Type-C Power Delivery Sink expansion board based on TCPP01-M12 for STM32 Nucleo
- STEVAL-ISB013V1 Battery monitor demonstration board with alarm output for gas gauge applications based on the STC3105
- STEVAL-EFUSE01 Evaluation board based on the STEF01 fully programmable universal electronic fuse
PC周辺機器用評価ボード: 製品
フィルタ
Quick filters
File type
Latest update
All resource types 詳細を非表示
All resource types
フィルタ
Quick filters
File type
Latest update