EVAL-L99SM81V

計画中

L99SM81V EVALUATION BOARD

データブリーフのダウンロード
概要
Online design
サンプル & 購入
ソリューション
ドキュメント
CADリソース
ツール & ソフトウェア
品質 & 信頼性
Partner products
Sales Briefcase

製品概要

概要

The EVAL-L99SM81V is an evaluation board designed to drive one bipolar stepper motor in micro-stepping mode together with coil voltage measurement for stall detection.The evaluation board consists in a motherboard and a daughter board featuring L99SM81V stepper motor driver. Both of the evaluation boards provide electronic control modules with enhanced power management power supply functionalities including one standby mode.The motherboard, based on SPC56 microcontroller, provides the logic section for monitoring and driving the L99SM81V assembled on the daughterboard. With the aim of making the board usage and settings simpler, ST provides dedicated user-friendly software with a Graphic User Interface (GUI). This enables the user to set L99SM81V parameters and at the same time to get real time information from the device, such as voltage measurements, main power supply voltage, fault flags, device junction temperature and much more.
  • 特徴

    • Bipolar stepper motor driving through L99SM81V device
    • MOSFET reverse battery protection, with the possibility to replace it with two diodes through dedicated jumper configuration
    • ISO pulse protection (could not be soldered)
    • Normally powered at 12V through specific daughter board connector
    • Possibility to solder output capacitors at the motor terminals
    • L99SM81V internal 5V linear voltage regulator output connector available on the daughter board
    • The mother board allows selecting the digital power supply of the L99SM81V between 5V and 3.3V through a dedicated jumper

推奨コンテンツ

関連アプリケーション

インダストリアル

品質 & 信頼性

製品型番 マーケティング・ステータス RoHSコンプライアンスグレード WEEE Compliant 材料宣誓書**
EVAL-L99SM81V
計画中
- -

EVAL-L99SM81V

Package:

-

Material Declaration**:

Marketing Status

計画中

RoHS Compliance Grade

-

WEEE Compliant

-

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

サンプル & 購入

製品型番
販売代理店から購入
STから購入
コア製品
製品ステータス
サプライヤ
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
EVAL-L99SM81V

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

L99SM81V
計画中
- - - -

EVAL-L99SM81V

コア製品

L99SM81V

製品ステータス

計画中

Budgetary Price (US$)*/Qty

サプライヤ

-

ECCN (US)

-

ECCN (EU)

-

Budgetary Price (US$)* / Qty

Country of Origin

-

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィス または販売代理店 までお問い合わせください。