最新の家電製品では、エネルギー効率に優れたモータから双方向ユーザ・インタフェースに至るまで、多種多様な半導体がさまざまな機能を実現するために使用されています。 今日の主要な家電製品や小型家電製品のすべてに対応する、STの革新的かつコスト効率に優れたソリューションを示すSTの評価ボードをご確認下さい。
-
STEVAL-VP12201B
15 V/200 mA buck converter based on VIPER122
-
STEVAL-IHM036V1
Low power motor control board featuring the SLLIMM™ STGIPN3H60 and MCU STM32F100C6T6B
-
STEVAL-IHM035V2
3-phase high voltage inverter power board for FOC and scalar motor control based on the STGIPN3H60 (SLLIMM™-nano)
-
STEVAL-IHM032V1
150 W inverter featuring the L639x and STGD3HF60HD for 1-shunt based sinusoidal vector control and trapezoidal scalar control
-
STEVAL-IHM033V1
Control stage based on the STM32F100CB microcontroller for motor control with serial communication user interface
-
STEVAL-VP12201F
12 V - 5 W isolated flyback converter based on VIPer122LS
-
STEVAL-IHM028V2
2 kW 3-phase motor control evaluation board featuring the STGIPS20C60 IGBT intelligent power module
-
STEVAL-IHT003V2
Low loss e-starter evaluation board for compressor starter circuits based on the ACST6
-
STEVAL-IHT008V1
Low standby loss front-end with inrush current limitation and insulated AC switch control
-
STEVAL-IHM041V1
Universal motor driver with speed control based on the STM8 and Triac (US version)
-
STEVAL-IHM029V2
Universal motor control evaluation board based on the STM8S103F2 MCU and T1235T Triac
-
STEVAL-PTOOL2V1
Compact reference design for battery-operated brushless power tools based on STSPIN32F0252
-
STEVAL-IHM040V1
BLDC/PMSM driver demonstration board based on STM32 and the SLLIMM nano™
-
STEVAL-PTOOL1V1
Compact reference design for low voltage brushless power tools based on STSPIN32F0B
-
STEVAL-IHM045V1
3-phase high voltage inverter power board for FOC based on the STGIPN3H60A (SLLIMM™-nano)
-
STEVAL-IHT001V2
Cold thermostat kit based on AC switches and the STM8S
-
STEVAL-IHM034V2
Dual motor control and PFC demonstration board featuring the STM32F103 and STGIPS20C60
-
STEVAL-IHT005V2
Demonstration board with full 3.3 V ACS/Triac control using the STM32F100
-
STEVAL-IHP002V2
Smartplug system to measure and control AC loads based on the STM32, ST7540 PLM and STPM01