- X-NUCLEO-6180A1 Proximity ToF sensor expansion board based on VL6180V1 for STM32 Nucleo
- P-NUCLEO-53L7A1 VL53L7CX STM32 Nucleo pack with X-NUCLEO-53L7A1 expansion board and NUCLEO-F401RE development board
- VD6283TX-SATEL VD6283 breakout board 6-channel ambient light sensor with advanced light flicker extraction
- P-NUCLEO-53L1A1 Long-distance ranging sensor Nucleo pack based on VL53L1X for STM32 Nucleo
- P-NUCLEO-6283A1 VD6283 Nucleo pack with X-NUCLEO-6283A1 expansion board and STM32-F401RE Nucleo board
- X-NUCLEO-53L1A1 ToF測距センサVL531L1XをベースにしたSTM32 Nucleoボード向け長距離測距センサ拡張ボード
- VL6180-SATEL VL6180V1 Breakout Board
- P-NUCLEO-6180A1 VL6180V1 Nucleo pack. Includes VL6180V1 Expansion board and STM32F401RE Nucleo
- P-NUCLEO-53L0A1 VL53L0X Nucleo開発キット - X-NUCLEO-VL53L0X機能拡張ボードおよびSTM32 NUCLEO-F401RE開発ボード同梱
- VL53L1-SATEL Breakout boards based on the VL53L1CB Time-of-Flight ranging sensor with multi-object detection and FoV programming
- X-NUCLEO-53L0A1 Ranging sensor expansion board based on VL53L0X for STM32 Nucleo
- X-NUCLEO-53L1A2 VL53L1 Nucleo expansion board
- 53L0-SATEL-I1 Satellite: mini-PCB with VL53L0X for easy integration into customers devices
- P-NUCLEO-53L1A2 VL53L1CB Nucleo開発キット
- STEVAL-BFA001V2B IO-Linkスタックv.1.1を含む予知保全向けマルチセンサ搭載開発キット
- VL53L1X-SATEL Two Breakout boards with VL53L1X long distance ranging sensor for easy integration into customer device
- X-NUCLEO-53L4A1 Time-of-Flight high-accuracy proximity sensor expansion board based on the VL53L4CD for STM32 Nucleo
- X-NUCLEO-6180XA1 Proximity and ambient light sensor expansion board based on VL6180X for STM32 Nucleo
- SATEL-VL53L7CX Breakout board based on the VL53L7CX Time-of-Flight 8x8 multizone ranging sensor with 90 degrees FoV
- VL6180X-SATEL Satellite: mini-PCB with VL6180X for easy integration (compatible with VL6180X expansion boards)
- X-NUCLEO-53L7A1 Time-of-Flight 8x8 multizone ranging sensor with 90 degrees FoV expansion board based on the VL53L7CX for STM32 Nucleo
- VL53L3CX-SATEL Breakout board with VL53L3CX multi-target detection ToF ranging sensor for easy integration into customer device
- X-NUCLEO-53L3A2 Multi-targets ranging sensor expansion board based on VL53L3CX for STM32 Nucleo
- P-NUCLEO-53L3A2 マルチターゲット検出機能搭載ToF測距センサVL53L3CXをベースにしたNucleo開発キット
- STDES-MORFEA3 Photoplethysmography detection reference design based on the VD6283TX
- X-NUCLEO-53L5A1 Expansion board for VL53L5CX
- P-NUCLEO-53L5A1 Expansion pack for VL53L5CX
- P-NUCLEO-53L4A2 P-NUCLEO-53L4A2-
- X-NUCLEO-6283A1 6-channel ambient light sensor, with flicker extraction expansion board based on VD6283 for STM32 Nucleo
- X-NUCLEO-53L4A2 Time-of-Flight sensor with extended range measurement expansion board based on the VL53L4CX for STM32 Nucleo
- VL53L5CX-SATEL Breakout Boards for VL53L5CX
イメージングIC用評価ボード: 製品
フィルタ
Quick filters
File type
Latest update
All resource types 詳細を非表示
All resource types
フィルタ
Quick filters
File type
Latest update