Design Tip
技術ノート
製品プレゼンテーション
Data Brief
- 0.7 A / 1.2 V synchronous buck converter with enable function based on the ST1S12XX
- 0.7 A / 3.3 V synchronous buck converter with enable function based on the ST1S12XX
- 0.7 A step-down switching regulator demonstration board based on the L5980
- 0.7 A step-down switching regulator evaluation board based on the L5980
- 1 A, high efficiency single inductor DC-DC converter based on the STBB1-APUR
アプリケーション・ノート
- 1 kW bridgeless CCM-PFC pre-regulator based on L4986A
- 100 W transition-mode PFC pre-regulator with the new L6564H
- 12 V - 150 W resonant converter with synchronous rectification based on L6563H, L6699 and SRK2001
- 12 V - 210 W converter based on STCMB1, combo TM PFC, HB LLC and SRK2001, adaptive SR controller
- 12 V - 400 W adapter based on L4985A, L6699 and SRK2001
Evaluation Board Terms of Use
プログラミング・マニュアル
Flyers
ユーザ・マニュアル
- 15 W 3-coil fixed frequency Qi-certified wireless charger TX evaluation kit based on STWBC-MC
- 15W single coil fixed frequency Qi wireless charger Tx evaluation kit based on STWBC-EP
- 4 W non-isolated, wide input-voltage range SMPS demonstration board based on the VIPer16
- Compact 27 W USB Type-C™ Power Delivery 3.1 with PPS adapter reference design
- EVLSTNRG-170W: user interface manual