- X-STM32MP-IOT01E Sub-1Ghz and inertial sensor expansion board for STM32 MPU
- STEVAL-STWINKT1 STWIN インダストリアルIoT向けワイヤレス・センサ・ノード用開発キットおよびリファレンス設計
- X-STM32MP-MSP01 STM32MP expansion board for motion MEMS, environmental, ToF, and ALS sensor applications
- STEVAL-STWINKT1B STWIN インダストリアルIoT向けワイヤレス・センサ・ノード用開発キットおよびリファレンス設計
- STEVAL-MIC006V1 Microphone coupon board based on the MP23DB01HP digital MEMS microphone
- B-L475E-IOT01A 低消費電力ワイヤレス通信、Bluetooth® LE、NFC、Sub-GHz、Wi-Fiに対応するIoT機器開発向けSTM32ディスカバリ・キット
- STEVAL-C34KAT1 STEVAL-C34KAT1
- STEVAL-IOD04KT1 Industrial smart sensor kit based on L6364W dual IO-Link device transceiver
- STEVAL-MKSBOX1V1 IoTおよびウェアラブル・センサ・アプリケーション向けアプリ付属のSensorTile.boxワイヤレス・マルチ・センサ開発キット
- STEVAL-FCU001V1 Flight controller unit evaluation board for toy drones
- STEVAL-IDI001V1 A premium developer's tool for sensor hub applications
- STEVAL-STWINMAV1 Analog microphone array expansion for the SensorTile Wireless Industrial Node (STWIN) kit
- STEVAL-STWINWFV1 Wi-Fi expansion for the SensorTile Wireless Industrial Node (STWIN) kit
- SATEL-VL53L7CX Breakout board based on the VL53L7CX Time-of-Flight 8x8 multizone ranging sensor with 90 degrees FoV
- X-NUCLEO-53L7A1 Time-of-Flight 8x8 multizone ranging sensor with 90 degrees FoV expansion board based on the VL53L7CX for STM32 Nucleo
- STEVAL-WESU1 Wearable sensor unit reference design for fast time to market
- STEVAL-MKI142V1 LPS25H adapter board for standard DIL24 socket
- X-NUCLEO-IOD02A1 Dual channel IO-Link device expansion board based on L6364Q for STM32 Nucleo
- STEVAL-BCN002V1B BlueTile – Bluetooth® Low Energy対応センサ・ノード開 発キット
- STEVAL-MKI187V1 ArgonKey mezzanine board based on different ST sensors
- P-NUCLEO-IOD02A1 STM32 Nucleo pack for IO-Link device applications based on L6364Q transceiver, industrial sensors and STM32L452RE MCU
- STEVAL-MKI206V1 AIS2DW12 adapter board for a standard DIL 24 socket
- P-NUCLEO-53L7A1 VL53L7CX STM32 Nucleo pack with X-NUCLEO-53L7A1 expansion board and NUCLEO-F401RE development board
- X-NUCLEO-IKS01A1 Motion MEMS and environmental sensor expansion board for STM32 Nucleo
- STEVAL-STLCS02V1 SensorTile connectable sensor node: solder only
- STEVAL-DRONE01 Mini drone kit with flight controller unit, motors, propellers, frame and battery
- STEVAL-MIC005V1 Microphone coupon board based on the MP23DB02MM digital MEMS microphone
- STEVAL-ASTRA1B Multiconnectivity asset tracking reference design based on STM32WB5MMG and STM32WL55JC
- STEVAL-PROTEUS1 Industrial sensor evaluation kit for condition monitoring based on the 2.4 GHz STM32WB5MMG module
- X-STM32MP-IOT01A Sub-1Ghz and inertial sensors expansion board for STM32 MPU
- STEVAL-STWINBX1 STWIN.box - SensorTile Wireless Industrial Node Development Kit
- STDES-FANPRE01 Solution to enable predictive maintenance for fan and small motor applications, and condition based monitoring
- STEVAL-STLCS01V1 SensorTile connectable sensor node: plug or solder
- STEVAL-STLKT01V1 SensorTile development kit
- STEVAL-BCNKT01V1 BlueCoin Starter kit
- X-NUCLEO-IKS01A2 Motion MEMS and environmental sensor expansion board for STM32 Nucleo
センサIC用評価ボード: 製品
フィルタ
Quick filters
File type
Latest update
フィルタ
Quick filters
File type
Latest update