製品概要
概要
The STDES-70WRXWLC is a reference design that implements the Qi-compliant inductive wireless power receiver. The solution supports the Qi EPP compliant mode up to 15 W. With the proprietary ST super charge (STSC) protocol, the solution delivers an output power of up to 70 W.
The STDES-70WRXWLC is based on the STWLC98 high-integration, high-performance wireless power receiver system-on-chip, with an integrated 27 V low-loss synchronous rectifier and a low drop-out linear regulator. The device can also operate as a wireless transmitter up to 15 W (coil-dependent and input voltage).
The STDES-70WRXWLC is a fully assembled kit developed for performance evaluation only, not available for sale.
-
特徴
- Qi v1.2.4 and v1.3 compliant wireless charging receiver reference design
- Supports the Qi EPP compliant mode up to 15 W
- Supports up to 70 W power receiver with the ST proprietary protocol (STSC)
- Adaptive rectifier configuration (ARC) mode for spatial freedom
- Overvoltage, overcurrent, and thermal protection
- Supports 15 W output power in TX mode
- Coil Q-factor measurement for FOD in TX mode
- Full bridge rectifier:
Key product: STWLC98 wireless charging receiver SoC Output: up to 3.5 A DC The high efficiency full bridge rectifier converts the receiver coil AC output to DC - Main regulator:
Key product: STWLC98 wireless charging receiver SoC Input: DC output of the full bridge rectifier Output: regulated DC output up to 20 V, 3.5 A - Embedded DC-DC
Key product: PM6644 step-down regulator Generates 5 V power supply from up to 20 V STWLC98 output, to replace the STWLC98 embedded 5 V auxiliary LDO and get a better thermal performance - Embedded charging management and graphic user interface (GUI)
Key product: STM32F072CBT6 Arm Cortex-M0 MCU Automatic RX/TX modes detection and switch Automatic/manual output voltage boost following STSC in RX mode STSC based proprietary communication Embedded GUI and buttons
おすすめ製品
推奨コンテンツ
すべてのリソース
Resource title | バージョン | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | バージョン | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 05 Oct 2022 | 05 Oct 2022 |
BOM (1)
Resource title | バージョン | Latest update | ||
---|---|---|---|---|
1.0 | 05 Oct 2022 | 05 Oct 2022 |
Schematic Pack (1)
Resource title | バージョン | Latest update | ||
---|---|---|---|---|
1.0 | 05 Oct 2022 | 05 Oct 2022 |
品質 & 信頼性
製品型番 | マーケティング・ステータス | パッケージ | グレード | RoHSコンプライアンスグレード | WEEE Compliant | 材料宣誓書** |
---|---|---|---|---|---|---|
STDES-70WRXWLC | 量産中 | - | インダストリアル | - | はい | |
STDES-70WRXWLC
Package:
-Material Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | Order from distributors | STから購入 | コア製品 | 製品ステータス | ECCN (US) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|
STDES-70WRXWLC | distributors 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください | STWLC98JR, PM6644TR, STM32F072CBT6 | 量産中 | - | - | |
販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください
(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。