- VD5761 Automotive HDR Global Shutter 2.3Mp with 3.2um pixel and bare die
- VG5761 Automotive HDR Global Shutter 2.3Mp with 3.2um pixel and iBGA
- VD5661 Automotive HDR Global Shutter 1.6Mp with 3.2um pixel, bare die
- VD55G0 Consumer Global Shutter 0.4Mp
- VD56G3 Consumer Global Shutter 1.5Mp
- VD16GZ Consumer Global Shutter 1.5Mp RGB-NIR 4x4
- VD66GY Consumer Global Shutter 1.5Mp RGB Bayer
- VG6640 Automotive 1.3 megapixel high-dynamic range image sensor
- VB56G4A Automotive grade 1.5 megapixel backside illuminated global shutter image sensor
- VB1940 Automotive-grade, 5.1 Mpixel image sensor with global shutter and rolling modes for full image resolution and performance, in NIR and RGB
- VD55G1 Advanced Global Shutter 2D imaging sensor with 800x800 resolution, in a compact size
- VD1940 Automotive-grade, 5.1 Mpixel image sensor with global shutter and rolling modes for full image resolution and performance, in NIR and RGB