VL53L5CP

量産中
Design Win Education

Time-of-Flight ranging sensor for advanced human presence detection

データブリーフのダウンロード
概要
サンプル & 購入
ソリューション
ドキュメント
CADリソース
ツール & ソフトウェア
品質 & 信頼性
はじめる
Partner products
Sales Briefcase

製品概要

概要

The VL53L5CP is a state of the art, ToF (Time-of-Flight), laser-ranging sensor, enhancing ST's FlightSense family. It is housed in a miniature and reflowable package, which integrates a SPAD array, physical infrared filters, and DOEs. Consequently, this sensor achieves outstanding ranging performances, in various ambient lighting conditions, with a range of cover glass options.

The use of DOEs above the VCSEL allows a wide square FoV (61°) to be projected onto the scene. A receiver lens focuses the reflection of this light onto a SPAD array.

Unlike conventional IR sensors, the VL53L5CP uses ST's latest generation, direct ToF technology, which allows absolute distance measurement whatever the target color and reflectance. This technology also provides accurate ranging up to 400 cm. In addition, it enables the sensor to work at fast speeds (60 Hz). All this makes the VL53L5CP the fastest, 64-point, miniature ToF sensor on the market.

With patented algorithms and ingenious module construction, the VL53L5CP can also detect different objects within the FoV. Depth information is possible at 60 Hz.

Additionally, the VL53L5CP can browse scenes and detect multizones. This is due to a software customizable detection array, which detects low power and fast human presence, or a mini depth map.

This device is ideal for multizone ranging, multi-object detection, and scene understanding. It controls wake-up and sleep functions. Consequently, it is particularly suited for human presence detection in front of a PC or a control panel. Special algorithms are available to distinguish humans from inanimate objects. The device enables countless applications, including reading distance monitoring and gesture.

  • 特徴

    • Fully integrated miniature module
      • Emitter: 940 nm invisible VCSEL (vertical-cavity surface-emitting laser) and integrated analog driver
      • 61° diagonal, square system, FoV (field of view) using DOEs (diffractive optical elements) on both transmitter and receiver
      • Receiving SPAD (single-photon avalanche diode) array
      • Low power microcontroller running firmware
      • Size: 6.4 x 3.0 x 1.5 mm
    • Fast, accurate distance ranging with
      • Parallel multizone output, and either 4x4 or 8x8 separate ROIs (regions of interest)
      • Ranging up to 400 cm
      • Frame rate capability of 60 Hz
      • Histogram processing and algorithmic compensation that minimize or remove the impact of cover glass crosstalk
    • Autonomous mode
      • Special mode for low power user detection
    • Easy integration
      • Single reflowable component
      • Flexible power supply optionsIOVDD: 1.8 or 2.8 V or 3.3 VAVDD: 2.8 V or 3.3 V
      • Compatible with wide range of cover glass materials
      • I²C interface
      • Low power pin and two GPIOs (general purpose input/outputs) for interrupt and synchronization
      • Full set of software drivers for turnkey presence solution

All tools & software

    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      Gilisymo Support

      量産中

      Gilisymo board customization

      Engineering Services from Partners Gilisymo
      Gilisymo Support

      概要:

      Gilisymo board customization

EDAシンボル / フットプリント / 3Dモデル

STMicroelectronics - VL53L5CP

アプリケーションに適したEDAシンボル、フットプリント、および3Dモデルをダウンロードしてご利用頂けます。また、ご使用の設計ツールチェーンに対応したさまざまなCADフォーマットもご利用頂けます。

Symbols

EDAシンボル

Footprints

フットプリント

3D model

3Dモデル

品質 & 信頼性

製品型番 マーケティング・ステータス パッケージ グレード RoHSコンプライアンスグレード 材料宣誓書**
VL53L5CPV0GC/1
量産中
OPTICAL LGA 6.40X3.03 16 PINS インダストリアル Ecopack2

VL53L5CPV0GC/1

Package:

OPTICAL LGA 6.40X3.03 16 PINS

Material Declaration**:

XML

Marketing Status

量産中

Package

OPTICAL LGA 6.40X3.03 16 PINS

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

サンプル & 購入

Swipe or click the button to explore more details Don't show this again
製品型番
Order from distributors
STから購入
製品ステータス
ECCN (US)
ECCN (EU)
梱包タイプ
パッケージ
温度(℃) Operating Range Distance (m) (max)
Budgetary Price (US$)*/Qty
Package size (mm)
単価(US$)
Country of Origin
最小
最大
VL53L5CPV0GC/1 Available at distributors

販売代理店在庫 VL53L5CPV0GC/1

販売代理店
地域 在庫 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

量産中
EAR99 NEC Tape and Reel OPTICAL LGA 6.40X3.03 16 PINS 70 -30 4

6.4 x 3 x 1.5

-

CHINA

VL53L5CPV0GC/1 量産中

パッケージ:
OPTICAL LGA 6.40X3.03 16 PINS
ECCN (US):
EAR99
Budgetary Price (US$)*/Qty:
-

製品型番:

VL53L5CPV0GC/1

ECCN (EU):

NEC

梱包タイプ:

Tape and Reel

Operating Temperature (°C)

最小:

70

最大:

-30

Operating Range Distance (m) (max):

4

Package size (mm):

6.4 x 3 x 1.5

Country of Origin:

CHINA

販売代理店

販売代理店在庫データ:

Swipe or click the button to explore more details Don't show this again

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。