- STR485E 3.3V RS485 compatible with 1.8V I/Os and selectable speed 20Mbps or 250kbps
- ST4485EB 3.3 V Powered, 15 kV ESD protected, up to 20 Mbps RS-485/RS-422 transceiver, [-40oC, 105oC] temperature range
- ST3485EC 3.3 V Powered, 15 kV ESD protected, up to 12 Mbps RS-485/RS-422 transceiver, [0oC, 70oC] temperature range
- ST4E1650F 50 Mbps, full-duplex RS485 transceiver with ± 16 kV IEC 61000-4-2 contact ESD protection
- ST4E1240 ±12kV IEC 61000-4-2の接触放電規格に準拠したハイスピード3.3V / 5V RS485トランシーバ
- ST4E1250F ±12kV IEC 61000-4-2接触放電規格に準拠した50Mbps、3.3V / 5V全二重RS485トランシーバ
- ST490AB Low power high speed RS-485/RS-422 transceiver
- ST485AB Very high speed low power RS-485/RS-422 transceiver
- ST4E1650 ±16kV IEC 61000-4-2接触放電規格に準拠したハイスピード50Mbps 3.3V / 5V RS485トランシーバ
- ST485EX 15 kV ESD protected, low-power RS-485/RS-422 transceiver
- ST1480US 3.3V powered, 15kV ESD protected, up to 12Mbps true RS-485/RS-422 transceiver
- ST3485EB 3.3 V Powered, 15 kV ESD protected, up to 12 Mbps RS-485/RS-422 transceiver, [-40oC, 85oC] temperature range
- ST3485EIY 3.3 V Powered, 15 kV ESD protected, up to 12 Mbps RS-485/RS-422 transceiver, automotive grade
- ST485ERB 15 kV ESD protected, low-power RS-485/RS-422 transceiver
- ST485EC 15 kV ESD protected, low power RS-485/RS-422 transceiver
- ST485EB 15 kV ESD protected, low power RS-485/RS-422 transceiver
- STR485 3.3V RS485 compatible with 1.8V I/Os and selectable speed 20Mbps or 250kbps
- ST1480AC 3.3V powered, 15kV ESD protected, up to 12Mbps true RS-485/RS-422 transceiver
- ST26C32AB CMOS quad 3-state differential line receiver
- ST26C31B CMOS quad 3-state differential line driver
- ST4E1650V RS485 transceiver with independent VIO
- ST485C Low power RS-485/RS-422 transceiver
- ST3485EI 3.3 V Powered, 15 kV ESD protected, up to 12 Mbps RS-485/RS-422 transceiver, [-40oC, 125oC] temperature range
- ST485B Low power RS-485/RS-422 transceiver
- ST4E1651 50 Mbps, half-duplex RS485 transceiver with ±16 kV IEC 61000-4-2 contact ESD protection
- SERC816 SERCOS Interface controller
- ST1480AB 3.3V POWERED, 15KV ESD PROTECTED TRANSMIT AT UP TO 12MBPS TRUE RS-485/RS422 TRANSCEIVER, [-40oC, 85oC] TEMPERATURE RANGE
- ST4E1216 High-speed 3.3 V / 5 V RS485 transceiver with ± 12 kV IEC 61000-4-2 contact ESD protection
RS-422/423 & RS-485: 製品
STの製品のみを表示
Please enter your desired search query and search again Filters
Quick filters
STの製品のみを表示