概要
ツール & ソフトウェア
リソース
ソリューション
品質 & 信頼性
Sales Briefcase
eDesignSuite
Get Started
サンプル & 購入
Partner products
  • The M24128T-FCU is a 128-Kbit I2C-compatible EEPROM (Electrically Erasable PROgrammable Memory) organized as 16 K × 8 bits.

    The M24128T-FCU can be hooked on the same bus as the M24128S-FCU in WLCSP 4 bump, thanks to specific device select code. See Section 4.5: Device addressing.
    The M24128T-FCU can operate with a supply voltage from 1.7 V to 5.5 V, over an ambient temperature range of -40 °C/+85 °C and with an extended supply voltage from 1.6 V to 5.5 V, over a reduced ambient temperature range.
    The M24128T-FCU is delivered in a 4-ball WLCSP package.

    主な特徴

    • Compatible with the 400 kHz I²C protocol
    • High speed 1MHz transfer rate
    • Memory array:
      • 128 Kbit (16 Kbyte) of EEPROM
      • Page size: 32 byte
    • Specific device code
    • Supply voltage range:
      • 1.7 V to 5.5 V
    • Operating temperature range
      • VCC = 1.7 V to 5.5V over -40°C / +85°C
      • VCC = 1.6 V to 5.5V over 0°C / +85°C
    • Write
      • Byte Write within 5 ms
      • Page Write within 5 ms
    • Random and sequential Read modes
    • Software Write protect
      • Upper quarter memory array
      • Upper half memory array
      • Upper 3/4 memory array
      • Whole memory array
    • ESD protection
      • Human Body Model: 4 kV
    • More than 4 million Write cycles
    • More than 200-years data retention
    • パッケージ
      • WLCSP, RoHS and Halogen free compliant (ECOPACK2®)

サンプル & 購入

製品型番
Replacement Product
パッケージ
Packing Type
Temperature (°C) Marketing Status
Budgetary Price (US$)*
数量
More info
Order from Distributors
Order from ST
最小値
max
M24128T-FCU6T/TF - WLCSP ULTRA-THIN Tape And Reel -40 85
Active
0.158 1000
MORE INFO

ECCN (US):

EAR99

Country of Origin:

SINGAPORE

No availability of distributors reported, please contact our sales office

M24128T-FCU6T/TF

Replacement Product

-

パッケージ

WLCSP ULTRA-THIN

Unit Price (US$)

0.158*

Packing Type

Tape And Reel

Operating Temperature (°C)

(最小値)

-40

(max)

85

Marketing Status

Active

Unit Price (US$)

0.158

数量

1000

ECCN (US)

EAR99

Country of Origin

SINGAPORE

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

00 Files selected for download

技術文書

    • Description バージョン サイズ アクション
      DS11288
      128-Kbit serial I²C bus EEPROM 4 balls CSP
      2.0
      560.87 KB
      PDF
      DS11288

      128-Kbit serial I²C bus EEPROM 4 balls CSP

    • Description バージョン サイズ アクション
      AN2014
      How a designer can make the most of STMicroelectronics Serial EEPROMs
      10.1
      1.13 MB
      PDF
      AN2014

      How a designer can make the most of STMicroelectronics Serial EEPROMs

    • Description バージョン サイズ アクション
      TN1171
      Description of UFDFPN5, UFDFPN8 and WFDFPN8 for STMicroelectronics EEPROMs and recommendations for use
      3.0
      574.55 KB
      PDF
      TN1171

      Description of UFDFPN5, UFDFPN8 and WFDFPN8 for STMicroelectronics EEPROMs and recommendations for use

    • Description バージョン サイズ アクション
      ES0364
      M24128T-FCU package mechanical data modifications
      1.0
      225.78 KB
      PDF
      ES0364

      M24128T-FCU package mechanical data modifications

HW Model, CAD Libraries & SVD

    • Description バージョン サイズ アクション
      IBIS model SPI M95xxx Standard EEPROM (-40 degC to 85 degC) 5.0
      4.92 MB
      ZIP
      IBIS models I2C M24xxx-FCU 4balls WLCSP
      813.07 KB
      ZIP
      Verilog model I2C EEPROM M24XXX 2.0
      18.97 KB
      ZIP
      Verilog model SPI EEPROM M95XXX 2.2
      57.49 KB
      ZIP

      IBIS model SPI M95xxx Standard EEPROM (-40 degC to 85 degC)

      IBIS models I2C M24xxx-FCU 4balls WLCSP

      Verilog model I2C EEPROM M24XXX

      Verilog model SPI EEPROM M95XXX

プレゼンテーション & トレーニング資料

    • Description バージョン サイズ アクション
      EEPROM general presentation 1.0
      627.51 KB
      PDF
      EEPROM in WLCSP July 2016 1.4
      281.42 KB
      PDF
      I2C EEPROM in DFN5 small package 1.0
      555.19 KB
      PDF

      EEPROM general presentation

      EEPROM in WLCSP July 2016

      I2C EEPROM in DFN5 small package

Publications and Collaterals

    • Description バージョン サイズ アクション
      EEPROM in Ultra-small packages 1.0
      780.77 KB
      PDF
      Serial EEPROM 1.0
      1.73 MB
      PDF

      EEPROM in Ultra-small packages

      Serial EEPROM

    • Description バージョン サイズ アクション
      EEPROM selection guide 2.0
      475.96 KB
      PDF

      EEPROM selection guide

    • Description バージョン サイズ アクション
      Products and solutions for solar energy 1.0
      1.29 MB
      PDF
      Semiconductor solutions for healthcare applications 1.0
      665.18 KB
      PDF
      Smart grid distribution and smart meters - Energy-efficient solutions 2.0
      1.58 MB
      PDF

      Products and solutions for solar energy

      Semiconductor solutions for healthcare applications

      Smart grid distribution and smart meters - Energy-efficient solutions

製品型番 Marketing Status パッケージ Grade RoHS Compliance Grade Material Declaration**
M24128T-FCU6T/TF
Active
WLCSP ULTRA-THIN インダストリアル Ecopack2

M24128T-FCU6T/TF

Package:

WLCSP ULTRA-THIN

Material Declaration**:

Marketing Status

Active

Package

WLCSP ULTRA-THIN

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.