概要
製品セレクタ
ツール & ソフトウェア
リソース
ソリューション
eDesignSuite
Get Started

標準シリアルEEPROMは、柔軟で信頼性の高いパラメータ管理を実現するために設計された競争力のある製品で、Smart Things、Smart Home、Smart Cityに加え、拡張温度範囲仕様の製品ではSmart Industryにも対応できます。バイトあたり400万回、製品あたり1億回を超える書き換え耐性と、200年間のデータ保持期間を保証しています。

産業用85°C仕様の製品ラインは、モバイル、コンスーマ、コンピュータのアプリケーションに適合するように、低電圧、少ピン数、小型化の実現に重点が置かれています。DFN8、DFN5、8/4ボールWLCSPなどのパッケージとベア・ダイは、モジュールの小型化に最適です。動作電力が小さいことから、バッテリ動作のウェアラブル・モジュールにも最適です。

I²C - M24xxx 1Kbit ~ 2Mbit 1.6 ~ 5.5V 最大1MHz I²Cの詳細
SPI - M95xxx 1Kbit ~ 2Mbit 1.7 ~ 5.5V 最大20MHz SPIの詳細
Microwire - M93xxx 1Kbit ~ 16Kbit 2.5 ~ 5.5V 最大2MHz MWの詳細

産業用プラス105°C仕様の製品は、SO8NおよびTSSOP8パッケージで提供され、屋外のアプリケーションにおけるネットワーク、電力、照明など、Smart City向けの堅牢なソリューションとして設計されています。これらの製品は、ロッカブル・ページと拡張動作温度範囲により、トレーサビリティの向上に貢献します。

I²C - M24xxx 2Kbit ~ 512Kbit 1.7 ~ 5.5V ロック可能なページ I²Cの詳細
SPI - M95xxx 4Kbit ~ 512Kbit 1.7 ~ 5.5V ロッカブル・ページ SPIの詳細

「リソース」で提供しているIBISおよびVerilogモデルを使用して開発時間を短縮できます。


推奨製品

Benefits of I2C EEPROM in DFN5 package

The 5-pin DFN is a standard JEDEC package with an extremely compact outline (1.4 x 1.7 mm) making it a versatile alternative between the standard 8-pin DFN (2 x 3 mm) package and the more advanced chip scale package solution. Its plastic encapsulated package using conventional copper lead frame technology makes it very robust for handling and manufacturing. Ensuring a reduced footprint and lower weight while maintaining an easy manufacturing process, the DFN5 I2C EEPROM is ideal for boot, setup and datalog functions in communication and sensor modules used in portable applications. ST's DFN5 I2C EEPROM portfolio is complete with devices from 2 up to 128 Kbits.

4-ball WLCSP EEPROM designed for tiny Camera modules.

Camera modules for mobile devices follow a path of quick miniaturization while display resolution increases and requires a higher set of parameters to operate efficiently.

The 4-ball WLCSP I2C EEPROM family provides a minimal pin count, footprint and thickness, fitting the most stringent hardware design requirements. In addition, thanks to internally-wired device select code options, the EEPROM for rear and front cameras can share the same I2C bus, providing further module design optimization.

The factory-programmed settings can also be protected when selecting products with the software write-protect instruction.

Manufacturing robustness aspects are also covered with an optional back-side coating.

Choose your product: Compatible 4-ball I2C (with industry-standard footprint) or SWP 4-ball I2C (with software write-protect option)

推奨コンテンツ