- IIS3DHHC High-resolution, high-stability 3-axis digital inclinometer for industrial applications
- IIS2ICLX 機械学習コアを内蔵した高精度、高分解能、低消費電力の2軸デジタル傾斜計
- IIS3DWB 超広帯域・低ノイズの3軸デジタル振動センサ
- LIS2DE12 MEMS digital output motion sensor: ultra-low-power high-performance 3-axis "femto" accelerometer
- LIS2DTW12 MEMS digital output dual motion and temperature sensor
- IIS2DLPC MEMS digital output motion sensor: high-performance ultra-low-power 3-axis accelerometer for industrial applications
- AIS328DQ Automotive 3-axis accelerometer, ultra low power, SPI/I2C digital output, AEC-Q100 qualified
- H3LIS331DL Low power High-g 3-axis accelerometer, SPI/I2C digital output MEMS motion sensor, user-selectable full scales of ±100g/±200g/±400g
- AIS25BA MEMSデジタル出力モーション・センサ:TDMインタフェースを搭載した低ノイズおよび広帯域の3軸加速度センサ
- LIS2DUXS12 Ultralow-power 3-axis smart accelerometer with Qvar, AI, antialiasing filter, and advanced digital features
- LIS2DUX12 Ultralow-power 3-axis smart accelerometer with AI, antialiasing filter, and advanced digital features
- IIS2DH Ultra low-power high performance 3-axes accelerometer with digital output for industrial applications
- LIS2DW12 MEMS digital output motion sensor: high-performance ultralow-power 3-axis "femto" accelerometer
- LIS2DH12 MEMS digital output motion sensor: ultra-low-power high-performance 3-axis "femto" accelerometer
- LIS3DH 3-axis MEMS accelerometer, ultra-low-power, ±2g/4g/8g/16g full scale, high-speed I2C/SPI digital output, embedded FIFO, high-performance acceleration sensor, LGA 16 3x3x1.0 package
- AIS3624DQ 3-axis accelerometer for non-safety automotive applications, ultra low power, SPI/I2C digital output, AEC-Q100 qualified
- LIS3DHH 3-axis accelerometer, ultra high resolution, low-noise, SPI 4-wire digital output, ±2.5g full-scale
- AIS2DW12 MEMS digital output motion sensor: ultra-low-power 3-axis accelerometer for automotive applications
- AIS2IH デジタル出力MEMSモーション・センサ: 高性能の車載アプリケーション向け3軸加速度センサ
- LIS25BA MEMS digital output motion sensor: low noise, high bandwith, 3-axis accelerometer with TDM interface
- LIS2DU12 Ultralow-power accelerometer with antialiasing and motion detection
- LIS2DS12 3-axis MEMS accelerometer, ±2g/±4g/±8g/±16g full scale, high-speed I2C/SPI digital output, ultra-low-power, high-performance acceleration sensor
- H3LIS100DL Ultra low power 3-axis accelerometer, SPI/I2C digital output MEMS motion sensor
- MIS2DH 3-axis accelerometer for medical/healthcare applications, ±2g/±4g/±8g/±16g user selectable full-scale
- H3LIS200DL Ultra low power 3-axis accelerometer, SPI/I2C digital output MEMS motion sensor, user-selectable full scales of ±100g/±200g
- IIS328DQ High-performance ultra-low-power 3-axis accelerometer with digital output for industrial applications
- IIS3DWBG1 Ultrawide bandwidth, low-noise, 3-axis digital vibration sensor with extended temperature range
- IIS2DULPX Intelligent ultralow-power accelerometer for industrial applications
- LIS331DLH 3-axis digital accelerometer, ultra low power operational modes, advanced power saving, smart sleep to wake-up functions
- LIS2HH12 3-axis accelerometer, ±2g/±4g/±8g full scale, high-speed I2C/SPI digital output, ultra-low-power, integrated FIFO
加速度センサ: 製品
STの製品のみを表示
Please enter your desired search query and search again フィルタ
Quick filters
STの製品のみを表示
フィルタ
Quick filters
ファイル・タイプ
更新日