iNEMO慣性モジュールは、互いに補完する複数の異なるセンサを集積し、ディスクリートのMEMS製品に比べて、より小型かつ堅牢で組み立ての容易なソリューションを実現する慣性測定ユニット(IMU)です。
iNEMOシステム・イン・パッケージ(SiP)は、加速度センサ、ジャイロ・センサ、地磁気センサをモノリシックの6軸または9軸ソリューションとして集積した製品です。
システム・レベルの省電力性をさらに向上させるため、STは機械学習コアを内蔵したiNEMO慣性モジュールを開発しました。この機械学習コア内の分類機能を動作させることで、メイン・プロセッサの負担が軽減され、内蔵センサがモーション・データを取得し続ける一方で別のタスクを実行したり、スリープ・モードに移行し節電することができます。
複数のセンサ出力を統合することでモーション・センシング・システムの精度を向上させ、ますます需要の高まる、より高度なジェスチャ認識、ゲーム、拡張現実、屋内ナビゲーション、位置情報に基づいたサービスなどへの適用が可能になります。

ビデオ
A bridge between the sensor on the motherboard and your laptop
LSM6DSOX: Ultra-low power and high accuracy
The LSM6DSOX is a system-in-package featuring a 3D digital accelerometer and a 3D digital gyroscope boosting performance at 0.55 mA in high-performance mode and enabling always-on low-power features for an optimal motion experience for the consumer.
The LSM6DSOX iNEMO™ sensor contains a machine-learning core to classify motion data based on known patterns. Relieving this first stage of activity tracking from the main processor saves energy and accelerates motion-based apps such as fitness logging, wellness monitoring, personal navigation, and fall detection.
The sensor also has more internal memory than conventional sensors, and a state-of-the-art high-speed I3C digital interface, allowing longer periods between interactions with the main controller and shorter connection times for extra energy savings.
The LSM6DSOX supports main OS requirements, offering real, virtual and batch sensors with 9 Kbytes for dynamic data batching. The LSM6DSOX fully supports electronic image stabilization (EIS) and optical image stabilization (OIS) applications as the module includes a dedicated configurable signal processing path for OIS and auxiliary SPI, configurable for both the gyroscope and accelerometer. The LSM6DSOX is available in a 14-lead plastic land grid array (LGA) package (2.5 x 3 x 0.83 mm).
- LSM6DSRX iNEMO inertial module: 3D accelerometer and 3D gyroscope with embedded Machine Learning Core
- ISM330DHCX iNEMO inertial module: always-on 3D accelerometer and 3D gyroscope with digital output for industrial applications
- LSM6DSR iNEMO inertial module: 3D accelerometer and 3D gyroscope
- LSM6DS3TR-C iNEMO 6DoF inertial measurement unit (IMU), for entry level / mid-tier smart phones and Portable PC platforms
- LSM6DS3 iNEMO 6DoF inertial measurement unit (IMU), for consumer electronics
- ASM330LHH Automotive 6-axis inertial module: 3D accelerometer and 3D gyroscope
- LSM6DSOX iNEMO 6DoF inertial measurement unit (IMU), with Machine Learning Core, Finite State Machine and advanced Digital Function. For battery operated IoT, Gaming, Wearable and Consumer Electronics. Ultra-low power and high accuracy
- LSM6DSO iNEMO 6DoF inertial measurement unit (IMU), with advanced Digital Function, Finite State Machine. For battery operated IoT, Gaming, Wearable and Consumer Electronics. Ultra-low power and high accuracy
- LSM6DS3US iNEMO 6DoF inertial measurement unit (IMU), specifically designed for PC. It includes 8kB FIFO (4kB programmable)
- ISM330DLC iNEMO inertial measurement unit (IMU): 3D accelerometer and 3D gyroscope with digital output for industrial applications
- LSM6DSL iNEMO 6DoF inertial measurement unit (IMU), for smart phones and battery operated IoT, Gaming, Wearable and Consumer Electronics. Ultra-low power and high accuracy
- LSM9DS1 iNEMO inertial module, 3D magnetometer, 3D accelerometer, 3D gyroscope, I2C, SPI
- LSM6DS33 iNEMO 6DoF inertial measurement unit (IMU), for consumer electronics
- LSM6DS3H iNEMO 6DoF inertial measurement unit (IMU) supporting OIS / EIS application
- LSM6DSM iNEMO 6DoF inertial measurement unit (IMU), for smart phones with OIS / EIS and AR/VR systems. Ultra-low power, high accuracy and stability