製品概要
概要
The LIS2DW is an ultra-low-power, high performance three-axis linear accelerometer belonging to the “femto” family which leverages on the robust and mature manufacturing processes already used for the production of micromachined accelerometers. The LIS2DW has user-selectable full scales of ±2g/±4g/±8g/±16g and is capable of measuring accelerations with output data rates from 1.6 Hz to 1600 Hz.The LIS2DW has an integrated 32-level first-in, first-out (FIFO) buffer allowing the user to store data in order to limit intervention by the host processor.
The embedded self-test capability allows the user to check the functioning of the sensor in the final application.
The LIS2DW has a dedicated internal engine to process motion and acceleration detection including free-fall, wakeup, highly configurable single/double-tap recognition, activity/inactivity, stationary/motion detection, portrait/landscape detection and 6D/4D orientation.
The LIS2DW is available in a small thin plastic land grid array package (LGA) and it is guaranteed to operate over an extended temperature range from -40 °C to +85 °C.
-
特徴
- Ultra-low power consumption: 50 nA in power-down mode, below 1 μA in active low-power mode
- Very low noise: down to 1.3 mg RMS in low-power mode
- Multiple operating modes with multiple bandwidths
- Android stationary detection, motion detection
- Supply voltage, 1.62 V to 3.6 V
- Independent IO supply
- ±2g/±4g/±8g/±16g full scale
- High-speed I2C/SPI digital output interface
- Single data conversion on demand
- 16-bit data output
- Embedded temperature sensor
- Self-test
- 32-level FIFO
- 10000 g high shock survivability
- ECOPACK®, RoHS and “Green” compliant
注目ビデオ
All tools & software
EDAシンボル / フットプリント / 3Dモデル
品質 & 信頼性
製品型番 | マーケティング・ステータス | パッケージ | RoHSコンプライアンスグレード | 材料宣誓書** |
---|---|---|---|---|
LIS2DWTR | NRND | VFLGA 2X2X0.7MM MAX 14L PITCH 0. | Ecopack2 |
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | Order from distributors | STから購入 | 製品ステータス | ECCN (US) | ECCN (EU) | 梱包タイプ | パッケージ | 温度(℃) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
最小 | 最大 | |||||||||||
LIS2DWTR | 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください | NRND | EAR99 | NEC | Tape and Reel | VFLGA 2X2X0.7MM MAX 14L PITCH 0. | - | - | PHILIPPINES | |
LIS2DWTR NRND
販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください
(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。