ST72361K9-Auto

NRND

8-bit MCU with Flash or ROM, 10-bit ADC, 5 timers, SPI, 2x LINSCI"

データシートのダウンロード
概要
Online design
サンプル & 購入
ソリューション
ドキュメント
CADリソース
ツール & ソフトウェア
品質 & 信頼性
はじめる
Partner products
Sales Briefcase

製品概要

概要

The ST72361xx-Auto devices are members of the ST7 microcontroller family designed for automotive mid-range applications with LIN (Local Interconnect Network) interface. All devices are based on a common industry-standard 8-bit core, featuring an enhanced instruction set and are available with Flash or ROM program memory.
The enhanced instruction set and addressing modes of the ST7 offer both power and flexibility to software developers, enabling the design of highly efficient and compact application code. In addition to standard 8-bit data management, all ST7 microcontrollers feature true bit manipulation, 8x8 unsigned multiplication and indirect addressing modes.
  • 特徴

    • Memories
      • 16 K to 60 K High Density Flash (HDFlash) or ROM with read-out protection capability. In-application programming and in-circuit programming for HDFlash devices
      • 1.5 to 2 K RAM
      • HDFlash endurance: 100 cycles, data retention 20 years at 55 °C
    • Clock, reset and supply management
      • Low power crystal/ceramic resonator oscillators and bypass for external clock
      • PLL for 2 x frequency multiplication
      • 5 power saving modes: halt, auto wake up from halt, active halt, wait and slow
    • Interrupt management
      • Nested interrupt controller
      • 14 interrupt vectors plus TRAP and RESET
      • TLI top level interrupt (on 64-pin devices)
      • Up to 21 external interrupt lines (on 4 vectors)
    • Up to 48 I/O ports
      • Up to 48 multifunctional bidirectional I/O lines
      • Up to 36 alternate function lines
      • Up to 6 high sink outputs
    • 5 timers
      • 16-bit timer with 2 input captures, 2 output compares, external clock input, PWM and pulse generator modes
      • 8-bit timer with 1 or 2 input captures, 1 or 2 output compares, PWM and pulse generator modes
      • 8-bit PWM auto-reload timer with 1 or 2 input captures, 2 or 4 independent PWM output channels, output compare and time base interrupt, external clock with event detector
      • Main clock controller with real-time base and clock output
      • Window watchdog timer
    • Up to 3 communications interfaces
      • SPI synchronous serial interface
      • Master/ slave LINSCI™ asynchronous serial interface
      • Master only LINSCI™ asynchronous serial interface
    • Analog peripheral (low current coupling)
      • 10-bit A/D converter with up to 16 inputs
      • Up to 9 robust ports (low current coupling)
    • Instruction set
      • 8-bit data manipulation
      • 63 basic instructions
      • 17 main addressing modes
      • 8 x 8 unsigned multiply instruction
    • Development tools
      • Full hardware/ software development package

回路ダイアグラム

推奨コンテンツ

All tools & software

    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      STSW-ST7020

      量産中

      HDFlash IAP C-Driver Compatible with Metrowerks and Cosmic compilers.

      レガシー・マイコン用ソフトウェア ST
      STSW-ST7020

      概要:

      HDFlash IAP C-Driver Compatible with Metrowerks and Cosmic compilers.

      STSW-ST7025

      量産中

      ST7 USB Low Speed EvalKit Firmware

      レガシー・マイコン用ソフトウェア ST
      STSW-ST7025

      概要:

      ST7 USB Low Speed EvalKit Firmware

      STSW-ST7029

      量産中

      ST7 XFLASH IAP example with the ST7FOPTIONS-EVAL board

      レガシー・マイコン用ソフトウェア ST
      STSW-ST7029

      概要:

      ST7 XFLASH IAP example with the ST7FOPTIONS-EVAL board

      STSW-ST7030

      量産中

      XFlash IAP C-Driver Compatible with Metrowerks and Cosmic compilers.

      レガシー・マイコン用ソフトウェア ST
      STSW-ST7030

      概要:

      XFlash IAP C-Driver Compatible with Metrowerks and Cosmic compilers.

      STSW-ST7031

      量産中

      S/W Implementation of I2C Bus master

      レガシー・マイコン用ソフトウェア ST
      STSW-ST7031

      概要:

      S/W Implementation of I2C Bus master

      STSW-ST7032

      量産中

      Checksum self checking capability

      レガシー・マイコン用ソフトウェア ST
      STSW-ST7032

      概要:

      Checksum self checking capability

      STSW-ST7033

      量産中

      ST72141 BLDC motor control software and flowchart example

      レガシー・マイコン用ソフトウェア ST
      STSW-ST7033

      概要:

      ST72141 BLDC motor control software and flowchart example

      STSW-ST7034

      量産中

      Translating assembly code from HC05 to ST7

      レガシー・マイコン用ソフトウェア ST
      STSW-ST7034

      概要:

      Translating assembly code from HC05 to ST7

      STSW-ST7035

      量産中

      Handling suspend mode on a USB mouse

      レガシー・マイコン用ソフトウェア ST
      STSW-ST7035

      概要:

      Handling suspend mode on a USB mouse

      STSW-ST7038

      量産中

      Workaround to ISP mode limitation on the ST7MDT1-DVP2 and ST7MDT2-DVP2

      レガシー・マイコン用ソフトウェア ST
      STSW-ST7038

      概要:

      Workaround to ISP mode limitation on the ST7MDT1-DVP2 and ST7MDT2-DVP2

      STSW-ST7041

      量産中

      ST7MC Three-Phase AC Induction Motor Ccontrol Software Library

      レガシー・マイコン用ソフトウェア ST
      STSW-ST7041

      概要:

      ST7MC Three-Phase AC Induction Motor Ccontrol Software Library

      STSW-ST7046

      量産中

      Ekey-Udisk solution

      レガシー・マイコン用ソフトウェア ST
      STSW-ST7046

      概要:

      Ekey-Udisk solution

      STSW-ST7058

      量産中

      ST Visual Develop (STVD 3.3.2), core debugger source files

      レガシー・マイコン用ソフトウェア ST
      STSW-ST7058

      概要:

      ST Visual Develop (STVD 3.3.2), core debugger source files

      STSW-ST7060

      量産中

      Half Duplex USB-to-Serial bridge using the ST72611 USB microcontroller

      レガシー・マイコン用ソフトウェア ST
      STSW-ST7060

      概要:

      Half Duplex USB-to-Serial bridge using the ST72611 USB microcontroller

      STSW-ST7061

      量産中

      LIN (Local Interconnect Network) Solutions

      レガシー・マイコン用ソフトウェア ST
      STSW-ST7061

      概要:

      LIN (Local Interconnect Network) Solutions

      STSW-ST7062

      量産中

      Emulated data EEPROM with ST7 HDFlash memory

      レガシー・マイコン用ソフトウェア ST
      STSW-ST7062

      概要:

      Emulated data EEPROM with ST7 HDFlash memory

      STSW-ST7066

      量産中

      ST7 Software Library

      レガシー・マイコン用ソフトウェア ST
      STSW-ST7066

      概要:

      ST7 Software Library

      STSW-ST7079

      量産中

      ST7 HDFLASH IAP example with the ST7MDT2-TRAIN board

      レガシー・マイコン用ソフトウェア ST
      STSW-ST7079

      概要:

      ST7 HDFLASH IAP example with the ST7MDT2-TRAIN board

      STSW-ST7085

      量産中

      ST7 math utility routines

      レガシー・マイコン用ソフトウェア ST
      STSW-ST7085

      概要:

      ST7 math utility routines

      STSW-ST7086

      量産中

      ST7 routine for I2C slave mode management

      レガシー・マイコン用ソフトウェア ST
      STSW-ST7086

      概要:

      ST7 routine for I2C slave mode management

      STSW-ST7087

      量産中

      ST7 UART emulation software

      レガシー・マイコン用ソフトウェア ST
      STSW-ST7087

      概要:

      ST7 UART emulation software

      STSW-ST7088

      量産中

      ST7 Software LCD driver

      レガシー・マイコン用ソフトウェア ST
      STSW-ST7088

      概要:

      ST7 Software LCD driver

      STSW-ST7089

      量産中

      ST7 timer PWM duty cycle switch for true 0% or 100% duty cycle

      レガシー・マイコン用ソフトウェア ST
      STSW-ST7089

      概要:

      ST7 timer PWM duty cycle switch for true 0% or 100% duty cycle

      STSW-ST7090

      量産中

      ST7 pCAN Peripheral Driver

      レガシー・マイコン用ソフトウェア ST
      STSW-ST7090

      概要:

      ST7 pCAN Peripheral Driver

      STSW-ST7091

      量産中

      Software Techniques for compensating ST7 ADC Errors

      レガシー・マイコン用ソフトウェア ST
      STSW-ST7091

      概要:

      Software Techniques for compensating ST7 ADC Errors

      STSW-ST7092

      量産中

      Generating a high resolution sinewave using ST7 PWMART

      レガシー・マイコン用ソフトウェア ST
      STSW-ST7092

      概要:

      Generating a high resolution sinewave using ST7 PWMART

      STSW-ST7093

      量産中

      SMBus Slave Driver for ST7 I2C Peripherals

      レガシー・マイコン用ソフトウェア ST
      STSW-ST7093

      概要:

      SMBus Slave Driver for ST7 I2C Peripherals

      STSW-ST7094

      量産中

      Software UART using ST7 12-Bit Autoreload Timer

      レガシー・マイコン用ソフトウェア ST
      STSW-ST7094

      概要:

      Software UART using ST7 12-Bit Autoreload Timer

      STSW-ST7096

      量産中

      SCI communication between ST7 and PC

      レガシー・マイコン用ソフトウェア ST
      STSW-ST7096

      概要:

      SCI communication between ST7 and PC

      STSW-ST7097

      量産中

      SPI Communication between ST7 and EEPROM

      レガシー・マイコン用ソフトウェア ST
      STSW-ST7097

      概要:

      SPI Communication between ST7 and EEPROM

      STSW-ST7098

      量産中

      I2C Communication between ST7 and M24Cxx EEPROM

      レガシー・マイコン用ソフトウェア ST
      STSW-ST7098

      概要:

      I2C Communication between ST7 and M24Cxx EEPROM

      STSW-ST7099

      量産中

      ST7 software SPI master communication

      レガシー・マイコン用ソフトウェア ST
      STSW-ST7099

      概要:

      ST7 software SPI master communication

      STSW-ST7100

      量産中

      Real time clock with ST7 timer output compare

      レガシー・マイコン用ソフトウェア ST
      STSW-ST7100

      概要:

      Real time clock with ST7 timer output compare

      STSW-ST7101

      量産中

      ST7 - Driving an analog keyboard with the ST7 ADC

      レガシー・マイコン用ソフトウェア ST
      STSW-ST7101

      概要:

      ST7 - Driving an analog keyboard with the ST7 ADC
    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      RIDE-STR

      量産中

      Raisonance branded integrated development environment for ST7, STR7 and STR9 MCUs

      レガシー・マイクロコントローラ用ソフトウェア開発スイート Raisonance
      RIDE-STR

      概要:

      Raisonance branded integrated development environment for ST7, STR7 and STR9 MCUs

      STSW-ST7009

      量産中

      DFU Development Kit package (Device Firmware Upgrade).Contains all sources for the GUI and the DFU protocol layer.

      Legacy MCUs Programmers ST
      STSW-ST7009

      概要:

      DFU Development Kit package (Device Firmware Upgrade).Contains all sources for the GUI and the DFU protocol layer.

      STVD-ST7

      量産中

      ST Visual IDE for developing ST7 applications

      Legacy MCUs Programmers ST
      STVD-ST7

      概要:

      ST Visual IDE for developing ST7 applications

      STVP-LIB-ST7

      量産中

      STVP programming toolkit: C++ source files for creating PC programming interface

      Legacy MCUs Programmers ST
      STVP-LIB-ST7

      概要:

      STVP programming toolkit: C++ source files for creating PC programming interface

      STVP-ST7

      量産中

      ST Visual Programmer ST7

      Legacy MCUs Programmers ST
      STVP-ST7

      概要:

      ST Visual Programmer ST7

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST72361K9-Auto

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

品質 & 信頼性

製品型番 Marketing Status パッケージ グレード RoHSコンプライアンスグレード 材料宣誓書**
ST72F361K9TCS
NRND
LQFP 32 7x7x1.4 mm オートモーティブ Ecopack2

ST72F361K9TCS

Package:

LQFP 32 7x7x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

LQFP 32 7x7x1.4 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

サンプル & 購入

製品型番
販売代理店から購入
STから購入
製品ステータス
ECCN (US)
ECCN (EU)
梱包タイプ
パッケージ
温度(℃) Country of Origin
Budgetary Price (US$)*/Qty
最小
最大
ST72F361K9TCS

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

NRND
EAR99 NEC Tray LQFP 32 7x7x1.4 mm - - MALAYSIA

ST72F361K9TCS

製品ステータス

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

梱包タイプ

Tray

パッケージ

LQFP 32 7x7x1.4 mm

Operating Temperature (°C)

(最小)

-

(最大)

-

Budgetary Price (US$)* / Qty

Country of Origin

MALAYSIA

(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。