Product overview
概要
ST7LITE20F2, ST7LITE25F2 and ST7LITE29F2 are referred to as ST7LITE2. The ST7LITE2 is a member of the ST7 microcontroller family. All ST7 devices are based on a common industry-standard 8-bit core, featuring an enhanced instruction set. The ST7LITE2 features FLASH memory with byte-by-byte In-Circuit Programming (ICP) and In-Application Programming (IAP) capability.Under software control, the ST7LITE2 device can be placed in WAIT, SLOW, or HALT mode, reducing power consumption when the application is in idle or standby state.
The enhanced instruction set and addressing modes of the ST7 offer both power and flexibility to software developers, enabling the design of highly efficient and compact application code. In addition to standard 8-bit data management, all ST7 microcontrollers feature true bit manipulation, 8x8 unsigned multiplication and indirect addressing modes.
For easy reference, all parametric data are located in Section 15: Device configuration.
The devices feature an on-chip Debug Module (DM) to support in-circuit debugging (ICD). For a description of the DM registers, refer to the ST7 ICC Protocol Reference Manual.
-
All features
- Memories
- 8 Kbytes single voltage Flash Program memory with Read-out protection
- In-circuit programming and in-application programming (ICP and IAP)
- 10K write/erase cycles guaranteed
- Data retention: 20 years at 55 °C
- Temperature ranges:
- -40 °C to +85 °C
- -40 °C to +105 °C
- 384 bytes RAM
- Clock, reset and supply management
- Enhanced reset system
- Enhanced low voltage supervisor (LVD) for main supply and an auxiliary voltage detector (AVD) with interrupt capability for implementing safe power-down procedures
- Clock sources: internal 1% RC oscillator, crystal/ceramic resonator or external clock
- Internal 32-MHz input clock for auto-reload timer
- Optional x4 or x8 PLL for 4 or 8 MHz internal clock
- Five power saving modes: Halt, Active-halt, Wait and Slow, Auto-wakeup from Halt
- I/O ports
- Up to 15 multifunctional bidirectional I/O lines
- 7 high sink outputs
- 4 timers
- Configurable watchdog timer
- Two 8-bit Lite timers with prescaler
- 1 real-time base and 1 input capture
- One 12-bit auto-reload timer with 4 PWM outputs, input capture and output compare functions
- 1 communication interface
- SPI synchronous serial interface.
- Interrupt management
- 10 interrupt vectors plus TRAP and RESET
- 15 external interrupt lines (on 4 vectors)
- A/D converter
- 7 input channels
- Fixed gain op-amp
- 13-bit resolution for 0 to 430 mV (@ 5 V VDD)
- 10-bit resolution for 430 mV to 5 V (@ 5 V VDD)
- Instruction set
- 8-bit data manipulation
- 63 basic instructions with illegal opcode detection
- 17 main addressing modes
- 8 x 8 unsigned multiply instructions
- Development tools
- Full hardware/software development package
- DM (debug module)
- Memories
回路ダイアグラム
You might also like...
All tools & software
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 |
19 Sep 2016
|
アプリケーションノート (5 of 65)
Resource title | Latest update | |||
---|---|---|---|---|
09 Oct 2020 |
09 Oct 2020
|
|||
21 Oct 2015 |
21 Oct 2015
|
|||
21 Oct 2015 |
21 Oct 2015
|
|||
28 Nov 2013 |
28 Nov 2013
|
|||
10 Jul 2020 |
10 Jul 2020
|
|||
13 Sep 2018 |
13 Sep 2018
|
|||
21 Oct 2015 |
21 Oct 2015
|
|||
21 Oct 2015 |
21 Oct 2015
|
|||
13 Sep 2018 |
13 Sep 2018
|
|||
13 Sep 2018 |
13 Sep 2018
|
|||
10 Sep 2015 |
10 Sep 2015
|
|||
10 Sep 2015 |
10 Sep 2015
|
|||
11 Jul 2017 |
11 Jul 2017
|
|||
21 Oct 2015 |
21 Oct 2015
|
|||
14 Nov 2014 |
14 Nov 2014
|
|||
28 Sep 2015 |
28 Sep 2015
|
|||
13 Sep 2018 |
13 Sep 2018
|
|||
09 Oct 2020 |
09 Oct 2020
|
|||
10 Sep 2015 |
10 Sep 2015
|
|||
01 Feb 2019 |
01 Feb 2019
|
|||
21 Oct 2015 |
21 Oct 2015
|
|||
14 Nov 2014 |
14 Nov 2014
|
|||
28 Sep 2015 |
28 Sep 2015
|
|||
13 Oct 2017 |
13 Oct 2017
|
|||
09 Oct 2020 |
09 Oct 2020
|
|||
28 Sep 2015 |
28 Sep 2015
|
|||
21 Oct 2015 |
21 Oct 2015
|
|||
21 Oct 2015 |
21 Oct 2015
|
|||
10 Jul 2020 |
10 Jul 2020
|
|||
21 Oct 2015 |
21 Oct 2015
|
|||
10 Sep 2015 |
10 Sep 2015
|
|||
10 Sep 2015 |
10 Sep 2015
|
|||
21 Oct 2015 |
21 Oct 2015
|
|||
21 Oct 2015 |
21 Oct 2015
|
|||
10 Sep 2015 |
10 Sep 2015
|
|||
28 Sep 2015 |
28 Sep 2015
|
|||
10 Sep 2015 |
10 Sep 2015
|
|||
28 Sep 2015 |
28 Sep 2015
|
|||
28 Sep 2015 |
28 Sep 2015
|
|||
10 Sep 2015 |
10 Sep 2015
|
|||
28 Sep 2015 |
28 Sep 2015
|
|||
05 Sep 2016 |
05 Sep 2016
|
|||
21 Oct 2015 |
21 Oct 2015
|
|||
28 Sep 2015 |
28 Sep 2015
|
|||
28 Sep 2015 |
28 Sep 2015
|
|||
16 May 2018 |
16 May 2018
|
|||
28 Sep 2015 |
28 Sep 2015
|
|||
28 Sep 2015 |
28 Sep 2015
|
|||
30 Mar 2016 |
30 Mar 2016
|
|||
28 Sep 2015 |
28 Sep 2015
|
|||
21 Oct 2015 |
21 Oct 2015
|
|||
08 Jun 2016 |
08 Jun 2016
|
|||
03 Jan 2018 |
03 Jan 2018
|
|||
17 May 2018 |
17 May 2018
|
|||
29 Mar 2018 |
29 Mar 2018
|
|||
01 Oct 2020 |
01 Oct 2020
|
|||
10 Jul 2020 |
10 Jul 2020
|
|||
23 Dec 2020 |
23 Dec 2020
|
|||
10 Jul 2020 |
10 Jul 2020
|
|||
10 Jul 2020 |
10 Jul 2020
|
|||
10 Jul 2020 |
10 Jul 2020
|
|||
05 Sep 2016 |
05 Sep 2016
|
|||
13 Sep 2018 |
13 Sep 2018
|
|||
10 Jul 2020 |
10 Jul 2020
|
|||
10 Sep 2015 |
10 Sep 2015
|
技術ノート & 解説 (1)
Resource title | Latest update | |||
---|---|---|---|---|
11 Jul 2017 |
11 Jul 2017
|
ユーザ・マニュアル (2)
Resource title | Latest update | |||
---|---|---|---|---|
21 Jun 2019 |
21 Jun 2019
|
|||
09 May 2017 |
09 May 2017
|
プログラミング・マニュアル (4)
Resource title | Latest update | |||
---|---|---|---|---|
05 Feb 2021 |
05 Feb 2021
|
|||
17 May 2018 |
17 May 2018
|
|||
17 May 2018 |
17 May 2018
|
|||
17 May 2018 |
17 May 2018
|
ツール&ソフトウェア用アプリケーション・ノート (5 of 8)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 |
13 Sep 2018
|
|||
13 Sep 2018 |
13 Sep 2018
|
|||
01 Feb 2019 |
01 Feb 2019
|
|||
16 May 2018 |
16 May 2018
|
|||
13 Sep 2018 |
13 Sep 2018
|
|||
04 Jun 2019 |
04 Jun 2019
|
|||
10 Jul 2020 |
10 Jul 2020
|
|||
16 Aug 2019 |
16 Aug 2019
|
Training Material (5 of 9)
Resource title | Latest update | |||
---|---|---|---|---|
30 Mar 2017 |
30 Mar 2017
|
|||
30 Mar 2017 |
30 Mar 2017
|
|||
30 Mar 2017 |
30 Mar 2017
|
|||
30 Mar 2017 |
30 Mar 2017
|
|||
30 Mar 2017 |
30 Mar 2017
|
|||
30 Mar 2017 |
30 Mar 2017
|
|||
30 Mar 2017 |
30 Mar 2017
|
|||
30 Mar 2017 |
30 Mar 2017
|
|||
30 Mar 2017 |
30 Mar 2017
|
Product Certifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
30 Mar 2017 |
30 Mar 2017
|
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 31 Mar 2016 |
31 Mar 2016
|
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | グレード | RoHSコンプライアンスグレード | 材料宣誓書** |
---|---|---|---|---|---|
ST7FLITE25F2M6 |
NRND
|
SO-20 | インダストリアル | Ecopack1 |
|
ST7FLITE25F2M6
Package:
SO-20Material Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | 製品ステータス | ECCN (US) | ECCN (EU) | 梱包タイプ | パッケージ | 温度(℃) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
最小 | 最大 | |||||||||||
ST7FLITE25F2M6 |
販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください |
Buy Direct |
NRND
|
EAR99 | NEC | Tube | SO-20 | -40 | 85 | MALAYSIA |
(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。