Product overview
概要
ARMcore with embedded Flash & RAM STR73xF family combines the high performance ARM7TDMI™ CPU with an extensive range of peripheral functions and enhanced I/O capabilities. All devices have on-chip high-speed single voltage Flash memory and high-speed RAM. The STR73xF family has anembedded ARM core and is therefore compatible with all ARM tools and software.Extensive tools support
STMicroelectronics’ 32-bit, ARM core-based microcontrollers are supported by a complete range of high-end and low-cost development tools to meet the needs of application developers. This extensive line of hardware/software tools includes starter kits and complete development packages all tailored for ST’s ARM core-based MCUs.
The range of development packages includes third-party solutions that come complete with a graphical development environment and an in-circuit emulator/programmer featuring a JTAG application interface. These support a range of embedded operating systems (OS), while several royalty-free OSs are also available.
For more information, please refer to ST MCU site http://www.st.com/mcu
Figure 1 shows the general block diagram of the device family.
-
All features
- Development tools support\t\t
JTAG interface\t\t - 10-bit A/D converter\t\t
12/16 channels\t\t Conversion time: min. 3μs, range: 0 to 5V\t\t - Timers\t\t
16-bit watchdog timer (WDG)\t\t 6/10 16-bit timers (TIM) each with: 2 input captures, 2 output compares, PWM and pulse counter modes\t\t 6 16-bit PWM modules (PWM)\t\t 3 16-bit timebase timers with 8-bit prescalers\t\t - DMA\t\t
4 DMA controllers with 4 channels each\t\t - Core\t\t
ARM7TDMI 32-bit RISC CPU\t\t 32 MIPS @ 36 MHz\t\t - Clock, reset and supply management\t\t
4.5 - 5.5V application supply and I/Os\t\t Embedded 1.8V regulator for core supply\t\t Embedded oscillator running from external 4-8MHz crystal or ceramic resonator\t\t Up to 36 MHz CPU frequency with internal PLL\t\t 32 kHz or 2 MHz internal RC oscillator, software configurable for fast startup and backup clock Real-time clock for clock-calendar function\t\t Wake-up timer driven by internal RC for wake-up from STOP mode\t\t 5 power saving modes: SLOW, WFI, LPWFI, STOP and HALT modes\t\t - Memories\t\t
Up to 256 Kbytes Flash program memory (10,000 cycles endurance, data retention 20 years @ 85˚ C)\t\t 16 Kbytes RAM\t\t - Up to 112 I/O ports\t\t
72/112 multifunctional bidirectional I/Os\t\t - 12 communications interfaces\t\t
2 I2C interfaces 4 UART asynchronous serial interfaces\t\t 3 BSPI synchronous serial interfaces\t\t Up to 3 CAN interfaces (2.0B Active)\t\t - Nested interrupt controller\t\t
Fast interrupt handling with multiple vectors\t\t 64 maskable IRQs with 64 vectors and 16 priority levels\t\t 2 maskable FIQ sources\t\t 16 external interrupts, up to 32 wake-up lines\t\t
- Development tools support\t\t
回路ダイアグラム
You might also like...
All tools & software
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 |
19 Sep 2016
|
アプリケーションノート (5 of 9)
Resource title | Latest update | |||
---|---|---|---|---|
03 Nov 2015 |
03 Nov 2015
|
|||
11 Jul 2017 |
11 Jul 2017
|
|||
12 Nov 2020 |
12 Nov 2020
|
|||
26 Jan 2021 |
26 Jan 2021
|
|||
12 Nov 2020 |
12 Nov 2020
|
|||
05 Mar 2014 |
05 Mar 2014
|
|||
22 Oct 2019 |
22 Oct 2019
|
|||
26 Oct 2018 |
26 Oct 2018
|
|||
03 Jan 2018 |
03 Jan 2018
|
技術ノート & 解説 (1)
Resource title | Latest update | |||
---|---|---|---|---|
11 Jul 2017 |
11 Jul 2017
|
ユーザ・マニュアル (4)
Resource title | Latest update | |||
---|---|---|---|---|
12 Nov 2020 |
12 Nov 2020
|
|||
22 Oct 2019 |
22 Oct 2019
|
|||
22 Oct 2019 |
22 Oct 2019
|
|||
12 Nov 2020 |
12 Nov 2020
|
リファレンス・マニュアル (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 May 2017 |
23 May 2017
|
ツール&ソフトウェア用アプリケーション・ノート (5 of 6)
Resource title | Latest update | |||
---|---|---|---|---|
22 Oct 2019 |
22 Oct 2019
|
|||
22 Oct 2019 |
22 Oct 2019
|
|||
01 Jun 2017 |
01 Jun 2017
|
|||
01 Jun 2017 |
01 Jun 2017
|
|||
02 Aug 2016 |
02 Aug 2016
|
|||
22 Oct 2019 |
22 Oct 2019
|
EDA Symbols, Footprints and 3D Models
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | グレード | RoHSコンプライアンスグレード | 材料宣誓書** |
---|---|---|---|---|---|
STR731FV1T6 |
NRND
|
LQFP 100 14x14x1.4 mm | インダストリアル | Ecopack2 | |
STR731FV1T7 |
NRND
|
LQFP 100 14x14x1.4 mm | インダストリアル | Ecopack2 |
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | 製品ステータス | ECCN (US) | ECCN (EU) | 梱包タイプ | パッケージ | 温度(℃) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
最小 | 最大 | |||||||||||
STR731FV1T7 |
販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください |
NRND
|
3A991A2 | NEC | Tray | LQFP 100 14x14x1.4 mm | -40 | 105 | MALTA | |||
STR731FV1T6 | 1 distributors |
NRND
|
3A991A2 | NEC | Tray | LQFP 100 14x14x1.4 mm | -40 | 85 | MALTA |
製品ステータス
NRNDECCN (US)
3A991A2Budgetary Price (US$)*/Qty
製品ステータス
NRNDECCN (US)
3A991A2Budgetary Price (US$)*/Qty
(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。