Product overview
概要
The STR750 family of 32-bit microcontrollers combines the industry-standard ARM7TDMI® 32-bit RISC core, featuring high performance, very low power, and very dense code, with a comprehensive set of peripherals and ST's latest 0.18μ embedded Flash technology. The STR750 family comprises a range of devices integrating a common set of peripherals as well as USB, CAN and some key innovations like clock failure detection and an advanced motor control timer. It supports both 3.3V and 5V, and it is also available in an extended temperature range (-40 to +105°C). This makes it a genuine general purpose microcontroller family, suitable for a wide range of applications.-
All features
- 8 Communications interfaces
1 I2C interface 3 HiSpeed UARTs w. Modem/LIN capability 2 SSP interfaces (SPI or SSI) up to 16 Mb/s 1 CAN interface (2.0B Active) 1 USB full-speed 12 Mb/s interface with 8 configurable endpoint sizes - 6 Timers
16-bit watchdog timer (WDG) 16-bit timer for system timebase functions 3 synchronizable timers each with up to 2 input captures and 2 output compare/PWMs. 16-bit 6-ch. synchronizable PWM timer Dead time generation, edge/center-aligned waveforms and emergency stop Ideal for induction/brushless DC motors - Up to 72/38 I/O ports
72/38 GPIOs with High Sink capabilities Atomic bit SET and RES operations - Core
ARM7TDMI-S 32-bit RISC CPU 54 DMIPS @ 60 MHz - Clock, reset and supply management
Single supply 3.3V ±10% or 5V ±10% Embedded 1.8V Voltage Regulators Int. RC for fast start-up and backup clock Up to 60 MHz operation using internal PLL with 4 or 8 MHz crystal/ceramic osc. Smart Low Power Modes: SLOW, WFI, STOP and STANDBY with backup registers Real-time Clock, driven by low power internal RC or 32.768 kHz dedicated osc, for clock-calendar and Auto Wake-up - Memories
Up to 256 KB Flash program memory (10k W/E cycles, retention 20 yrs @ 85°C) 16 KB Read-While-Write Flash for data (100k W/E cycles, retention 20 yrs@ 85°C) Flash Data Readout and Write Protection 16KBytes embedded high speed SRAM Memory mapped interface (SMI) to ext. Serial Flash (64 MB) w. boot capability - DMA
4-channel DMA controller Circular buffer management Support for UART, SSP, Timers, ADC - 10-bit A/D converter
16/11 chan. with prog. Scan Mode & FIFO Programmable Analog Watchdog feature Conversion time: min. 3.75 μs Start conversion can be triggered by timers - Nested interrupt controller
Fast interrupt handling with 32 vectors 16 IRQ priorities, 2 maskable FIQ sources 16 external interrupt / wake-up lines
- 8 Communications interfaces
回路ダイアグラム
You might also like...
All tools & software
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 |
19 Sep 2016
|
アプリケーションノート (5 of 10)
Resource title | Latest update | |||
---|---|---|---|---|
03 Nov 2015 |
03 Nov 2015
|
|||
11 Jul 2017 |
11 Jul 2017
|
|||
12 Nov 2020 |
12 Nov 2020
|
|||
26 Jan 2021 |
26 Jan 2021
|
|||
12 Nov 2020 |
12 Nov 2020
|
|||
05 Mar 2014 |
05 Mar 2014
|
|||
22 Oct 2019 |
22 Oct 2019
|
|||
22 Oct 2019 |
22 Oct 2019
|
|||
26 Oct 2018 |
26 Oct 2018
|
|||
03 Jan 2018 |
03 Jan 2018
|
技術ノート & 解説 (1)
Resource title | Latest update | |||
---|---|---|---|---|
11 Jul 2017 |
11 Jul 2017
|
ユーザ・マニュアル (3)
Resource title | Latest update | |||
---|---|---|---|---|
12 Nov 2020 |
12 Nov 2020
|
|||
17 May 2018 |
17 May 2018
|
|||
12 Nov 2020 |
12 Nov 2020
|
リファレンス・マニュアル (1)
Resource title | Latest update | |||
---|---|---|---|---|
12 Nov 2020 |
12 Nov 2020
|
ツール&ソフトウェア用アプリケーション・ノート (5 of 6)
Resource title | Latest update | |||
---|---|---|---|---|
22 Oct 2019 |
22 Oct 2019
|
|||
22 Oct 2019 |
22 Oct 2019
|
|||
01 Jun 2017 |
01 Jun 2017
|
|||
01 Jun 2017 |
01 Jun 2017
|
|||
02 Aug 2016 |
02 Aug 2016
|
|||
22 Oct 2019 |
22 Oct 2019
|
EDA Symbols, Footprints and 3D Models
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | グレード | RoHSコンプライアンスグレード | 材料宣誓書** |
---|---|---|---|---|---|
STR750FV0T6 |
NRND
|
LQFP 100 14x14x1.4 mm | インダストリアル | Ecopack2 |
|
STR750FV0T6
Package:
LQFP 100 14x14x1.4 mmMaterial Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | 製品ステータス | ECCN (US) | ECCN (EU) | 梱包タイプ | パッケージ | 温度(℃) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
最小 | 最大 | |||||||||||
STR750FV0T6 |
販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください |
NRND
|
3A991A2 | NEC | Tray | LQFP 100 14x14x1.4 mm | -40 | 85 | MALAYSIA |
製品ステータス
NRNDECCN (US)
3A991A2Budgetary Price (US$)*/Qty
(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。