ALASKA is IoTerop's cloud-based device management platform, capable of managing millions of devices through a front-end interface. Based on the non-proprietary LwM2M protocol, ALASKA was designed to be interoperable with any LwM2M-based device.
Complete Device Management
ALASKA was built to follow devices through every stage of their lifecycle. From bootsrapping to firmware updates to decomissioning, ALASKA allows you to monitor, control, and update a device with just a few clicks.
Top-Notch Security
Security is becoming increasingly important as the number of cyber-attacks grow exponentially. Ensure that your devices aren't left defenseless when - not if - a cyber attack hapens.
+ So Much More
ALASKA allows you to automate the management of millions of devices from the cloud, including touchless provisioning, firmware over-the-air (FOTA) updates, data read operation, control commands, and more. It is the most efficient LwM2M server for device power consumption and communication bandwidth, and communication can be triggered by devices or by the server, so as to preserve battery life. Communications are authenticated and encrypted according to LwM2M standards, including OSCORE end-to-end encryption. Additional features allow the support of multi-tenant operations, and allow you to create groups of devices and trigger command scripts upon device events. Finally, orchestrate data feeds to the cloud, such as: start, configure, modify frequency, terminate. Manage connectivity with: connect, diagnose, monitor, log, and disconnect.
Use with STM32
ALASKA is the perfect fit for IOWA's STM32 client, created to allow for the most efficient communication possible and lower power consumption. Although IOWA will work with any LwM2M server, we recommend using ALASKA for the greatest power efficiency possible.
提供サービス | Cloud Platform and Computing, Solution Data Processing and Mgt, Telecom |
サイト |