Timesys offers focused learning from experts. Courses range from a few hours to 4 days, can be offered in-person or online, and consist of concepts and hands-on activities.
Timesys University customized training is available for developers using STMicroelectronics STM32MP1 series MPUs. Course topics include:
- Introduction to Embedded Linux —Designed to give an understanding of the concepts and best practices behind embedded Linux development
- Getting Started with the Yocto Project Build System — Provides an introduction to embedded Linux development using the Yocto Project build system
- Introduction to Timesys Tools — Introduces the Timesys Factory Build System and TimeStorm Eclipse-based IDE
- Building Your Next Custom Product with the Yocto Project Framework — Designed to provide you with practical skills and knowledge necessary to leverage the Yocto Project system to build custom embedded Linux-based software
- Developing Applications on Linux — Focuses on the development and creation of applications in an embedded Linux context using the Timesys TimeStorm IDE
- Developing Complex UI based Applications with Qt — Designed for engineers who are developing connected devices requiring advanced UI applications based on embedded Linux
- Developing Linux Device Drivers — Covers embedded Linux device driver development including key device driver decisions
- Kernel Internals & Debugging — Focuses on Linux kernel customizations and debugging and covers the Linux boot process, interfacing with the Linux kernel and Linux device drivers as well as build, authoring and debug tools, and source code management (SCM)
- Optimizing Your Design for Fast Boot — Focuses on Linux platform integration, testing and optimization
Details for each of the customized courses listed can be found at https://www.timesys.com/software-services/software-development-training/customized/
所要時間 | 32 |
所要時間 / 期間 | 32 |
言語 | English |
Delivery | Classroom |
ハンズオン | Yes |
対応製品 | STM32MP1 |
トピック | Embedded Linux, Yocto |
サイト |
ST製品 |
---|
Served Countries:
Worldwide