CATEGORIES

LED昇圧定電流レギュレータ

概要
製品セレクタ
ソリューション
ドキュメント
CADリソース
ツール & ソフトウェア
eDesignSuite

昇圧レギュレータは、複数のLEDを直列駆動するために必要な高電圧を供給し、正確なLED電流マッチングを保証します。
STは、低ノイズで調光範囲が広く、フットプリントが小さなシングルチャネルおよびマルチチャネルの高効率昇圧LEDドライバを提供しています。また、過電圧および過電流保護、サーマル・シャットダウン、LEDアレイ保護などの保護機能も搭載しています。
 
 

edesign_widget_sc1578

3A LED driver with integrated DC-DC converter for automotive applications

The new ALED6000 is a single-chip automotive LED driver with integrated DC/DC converter designed to source up to 3 A on a single strip LED and to operate with a wide input-voltage range of 4.5V to 61V, which makes it the ideal choice for automotive systems.

 

Housed in a HTSSOP16 Package, the ALED600 is suitable for exterior lighting such as daytime running lights, headlights, rear lights, stop lights, and turn signals, as well as interior lighting.

 

Evaluation board is also available to help developers consolidate their designs.

STEVAL-ILL089V1

 

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Choose design tool:

Power Supply Design Tool

SMPS design, by topology, by type and by product
PFC design with analog and digitial control
Supports various PCB configurations
Choose type:
DC/DC
AC/DC
太陽光発電システム

LED Lighting Design Tool

Handles AC-DC and DC-DC design in common topologies
Displays interactive and annotated schematic
Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC

Digital Power Workbench

Provides a step-by-step optimized design of power section and control loop
Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs

Power Tree Designer

Specify input/output power for each node in the tree
Check for consistency
Design each individual node