-
The LD49150 is a high-bandwidth, low-dropout, 1.5 A voltage regulator, ideal for powering core voltages of low power microprocessors. The LD49150 implements a dual supply configuration, which guarantees a very low output impedance and a very fast transient response. The LD49150 requires a bias input supply and a main input supply, allowing ultra-low input voltages on the main supply rail. The input supply operates from 1.4 V to 5.5 V and the bias supply requires between 3 V and 6 V to work properly. The LD49150 offers fixed output voltages from 0.8 V to 1.8 V and adjustable output voltages starting from 0.8 V. The LD49150 requires a minimum output capacitance for stability, and works optimally with small ceramic capacitors.
主な特徴
- Input voltage range:
- VI = 1.4 V to 5.5 V
- VBIAS = 3 V to 6 V
- Stable with ceramic capacitors
- ±1.5% initial tolerance
- Maximum dropout voltage (VI - VO) 200 mV over the operating temperature range
- Adjustable output voltage starting from 0.8 V
- Fast transient response (up to 10 MHz bandwidth)
- Excellent line and load regulation specifications
- Logic-controlled shutdown option
- Thermal shutdown and current limit protection
- Junction temperature range: - 25 °C to 125 °C
- Input voltage range:
サンプル & 購入
製品型番 | パッケージ | 梱包タイプ | Output Voltage (V) (nom) | Output Tolerance (typ) | Output Current (A) (nom) | 製品ステータス | 概算価格(USS) | 数量 | ECCN (US) | Country of Origin | 詳細 | 販売代理店からオーダー | STからオーダー |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
LD49150PT08R | PPACK 5 | Tape And Reel | 0.8 | 1.5 | 1.5 | NRND | 0.91 | 10000 | EAR99 | - | 在庫チェック | 購入 | |
LD49150PT12R | PPACK 5 | Tape And Reel | 1.2 | 1.5 | 1.5 | NRND | 0.91 | 10000 | EAR99 | - | 在庫チェック | 購入 | |
LD49150PT10R | PPACK 5 | Tape And Reel | 1 | 1.5 | 1.5 | NRND | 0.91 | 10000 | EAR99 | - | 在庫チェック | 購入 |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
ビデオ
製品型番 | 製品ステータス | パッケージ | グレード | RoHSコンプライアンスグレード | Material Declaration** |
---|---|---|---|---|---|
LD49150PT08R | NRND | PPACK 5 | インダストリアル | Ecopack2 | |
LD49150PT10R | NRND | PPACK 5 | インダストリアル | Ecopack2 | |
LD49150PT12R | NRND | PPACK 5 | インダストリアル | Ecopack2 | |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.