- ST716 24 V input, 170 °C high temperature, 25 mA LDO linear regulator
- LDBL20 200 mA very low quiescent current linear regulator IC in (0.47x0.47) mm² ST STAMP™ package
- LDL212 1.2A Low Drop Linear Regulator IC
- LFXX Very low drop voltage regulator with inhibit
- STLQ50 50mA, 3µA Supply current low drop linear regulator
- LD39050 500 mA low quiescent current and low noise voltage regulator
- LD57100 1 A ultra low-dropout LDO with bias
- LDLN025 250 mA ultra-low noise LDO
- LD49100 1 A, low quiescent current, low-noise voltage regulator with soft start - Automotive grade
- LD39015J 150 mA low quiescent current low noise voltage regulator
- ST1L05 Very low quiescent BiCMOS voltage regulator
- LDK130 300 mA low quiescent current very low noise LDO (automotive for SOT23-5L package)
- ST1L08 800 mA ultra low drop, high PSRR voltage regulator
- LK112S Low noise and low drop voltage regulator with shutdown function
- LD39150 Ultra low drop BiCMOS voltage regulator
- ST715 High input voltage, 85 mA LDO linear regulator
- LDK120 200 mA low quiescent current very low noise LDO
- L4940 1.5 A very low drop voltage regulator IC
- LDCL015 150 mA capless ultra low drop linear regulator ICs
- LM2931 Very low drop voltage regulators with inhibit function
- LDL40 200 mA low dropout LDO
- L99VR03 Automotive low dropout linear voltage regulator having 300 mA of current capability
- LK112 Low noise and low drop voltage regulator with shutdown function
- L4941 Very low drop 1A regulator
- LDH40 200 mA low dropout LDO
- LDLN050 500 mA, high performance low dropout linear regulator
- LDL112 1.2 A low quiescent current LDO with reverse current protection
- LDLN030 300 mA ultra-low noise LDO with Power Good and Soft Start
- LD39115J 150 mA low quiescent current low noise voltage regulator
- LDK715 High input voltage 85 mA LDO linear regulator
- ST730 300 mA, 28 V low-dropout voltage regulator, with 5 µA quiescent current
- LDF 1 A Very low drop voltage regulator
- LD2980 Ultra low drop voltage regulators compatible with low ESR output capacitors
- LEXX Very low-dropout voltage regulator with inhibit function
- KFXX Very low drop voltage regulators with inhibit
- LD56050 500 mA ultra-low dropout linear regulator with bias supply
- LD59030 300 mA very low dropout linear regulator IC
- LDS3985 Very low drop and low noise BiCMOS 300 mA voltage regulator
- LD59015 150 mA low noise high PSRR linear voltage regulator
- LDK320 200 mA low quiescent current and high PSRR voltage regulator
- LDL1117 1.2 A High PSRR low dropout linear voltage regulator
- LD39015 150 mA low quiescent current low noise voltage regulator
- LD29150 1.5 A, very low drop voltage regulators
- LD39200 2 A high PSRR ultra low drop linear regulator with reverse current protection
- LD56020 低入力電圧、200mA超低ドロップアウト・リニア・レギュレータ
- L99VR02XP Dual automotive linear voltage regulator with configurable output voltage (2x250 mA current capability)
- LD3985 Ultra low drop-low noise BiCMOS voltage regulators low ESR capacitors compatible
- LDFM 500 mA very low drop voltage regulator
- LDQ40 250 mA low dropout LDO
- LD39130S 300 mA very low quiescent current Linear regulator IC with automatic Green mode
- LD59150 1.5 A Low Dropout Linear Regulator with Programmable Soft-Start
- LD56100 1 A very low dropout fast transient ultra-low noise linear regulator
- LD39030 300 mA very low quiescent current linear regulator IC
- STLQ020 200 mA ultra-low quiescent current LDO
- LD39100 1 A low quiescent current low noise voltage regulator
- LDO40L 400 mA, 38 V low-dropout regulator, with 45 µA quiescent current
- LD59100 1A Ultra Low-Dropout regulator with Reverse Current Protection
- LDK220 200 mA low quiescent current and low noise LDO
- ST732 300mA, 28 V low-dropout voltage regulator, with 5 µA quiescent current
- STLQ015 150 mA - ultra low quiescent current linear voltage regulator
- LD29300 3 A, very low drop voltage regulators
- L4931 Very low drop voltage regulators with inhibit
- LD2981 Ultra low drop voltage regulators with inhibit low ESR output
- LD29080 800 mA fixed and adjustable output very low drop voltage regulator
- LD39020 200 mA very low quiescent current Linear regulator IC
- LD2985 Very low drop and low noise voltage regulator with inhibit function
低ドロップアウト(LDO)リニア・レギュレータ: 製品
すべてのツール & ソフトウェア・タイプ
STの製品のみを表示
Please enter your desired search query and search again フィルタ
Quick filters
STの製品のみを表示
All resource types 詳細を非表示
All resource types
フィルタ
Quick filters
ファイル・タイプ
更新日