概要
ツール & ソフトウェア
リソース
ソリューション
品質 & 信頼性
Sales Briefcase
eDesignSuite
Get Started
サンプル & 購入
Partner products
  • STOD2540 is dedicated to passive matrix OLED (PMOLED) displays for portable handsets and provides the pre-charge and biasing voltage of the column matrix driver as shown in figure 3. The current capability of STOD2540 allows feeding a 1", 1.3" or 1.5" color PMOLED. STOD2540 is a boost converter that operates from 3.0 V to 5.5 V and can provide an output voltage as high as 25 V. The output current capability is maximum 40 mA up to 25 V output voltage. The regulation is performed by a resistor divider network (figure 3) that detects the output voltage.

    In this state-of-the-art boost converter, a DC current path exists between the battery source and the load. In order to reduce the consumption in shutdown mode, a high-side load isolation switch is necessary to cut this DC current path in standby mode. The load disconnect switch (LDS) act as an isolation switch in shutdown mode.

    主な特徴

    • Inductor switches boost controller
    • PFM mode control
    • High efficiency over wide range of load (1 mA to 40 mA)
    • Integrated load disconnect switch
    • Over voltage protection with automatic restart
    • Soft start with adjustable peak current limit
    • Enable pin
    • Low shutdown current
    • Small external inductor
    • Supply voltage from 3.0 V to 5.5 V

回路ダイアグラム

ダウンロード ダウンロード

サンプル & 購入

製品型番
製品ステータス
Quantity
概算価格(USS)
パッケージ
梱包タイプ
温度(℃) ECCN (US)
詳細
販売代理店からオーダー
STからオーダー
min
max
STOD2540PUR
NRND
- - VFDFPN 8 3x3x1.0 Tape And Reel -40 85 EAR99
詳細情報

Country of Origin:

-

販売代理店に在庫がない場合は、STのセールスオフィスまでお問い合わせください

STOD2540PUR

製品ステータス

NRND

Quantity

-

Unit Price (US$)

*

Unit Price (US$)

-

パッケージ

VFDFPN 8 3x3x1.0

梱包タイプ

Tape And Reel

Operating Temperature (°C)

(min)

-40

(max)

85

ECCN (US)

EAR99

Country of Origin

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

推奨コンテンツ

00 ファイルがダウンロード用に選択されています

技術文書

    • 概要 Version Size Action
      DS4676
      PMOLED display power supply
      10.1
      596.31 KB
      PDF
      DS4676

      PMOLED display power supply

    • 概要 Version Size Action
      AN3008
      STOD2540, single inductor DC-DC converter generates multiple supply voltages for E-paper display
      2.1
      692.22 KB
      PDF
      AN3008

      STOD2540, single inductor DC-DC converter generates multiple supply voltages for E-paper display

関連資料

    • 概要 Version Size Action
      Linear and Switching Voltage Regulators Selection Guide 3.0
      370.88 KB
      PDF

      Linear and Switching Voltage Regulators Selection Guide

製品型番 製品ステータス パッケージ グレード RoHSコンプライアンスグレード Material Declaration**
STOD2540PUR
NRND
VFDFPN 8 3x3x1.0 インダストリアル Ecopack2

STOD2540PUR

Package:

VFDFPN 8 3x3x1.0

Material Declaration**:

Marketing Status

NRND

Package

VFDFPN 8 3x3x1.0

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

サポート &フィードバック