CATEGORIES

高電圧コンバータであるVIPerPlusシリーズには、800Vのアバランシェ耐性を持つMOSFETと最先端のPWMコントローラが内蔵されています。VIPerPlusは、スタンバイ時の消費電力がきわめて低く(230VACで4mW以下)、広い負荷範囲にわたり高効率を実現します。また、高い安定性と拡張性を活かして、最も厳格な省エネ規制にも適合するSMPS(スイッチング電源)設計を実現するとともに、部品点数の削減に貢献します。

高電圧コンバータ: VIPerPlus

  • VIPer0Pはゼロ・パワー・モードを特徴とし、広範な入力電圧と最大7Wの電力に対応するあらゆるSMPSに最適です。エラー・アンプとロジック・レベルのMOSFETを内蔵しているため、コンパクトかつ超低消費電力のSMPS(バック / フライバック、出力電圧5V)設計の簡略化に貢献します。
  • VIPerPlusシリーズ1はエラー・アンプとロジック・レベルのMOSFETを内蔵し、シンプルかつ超低消費電力のSMPS(バック / バックブースト・コンバータ / フライバック、出力電圧5V)構築を実現します。特徴的な過電圧保護機能と18VDCのドレイン電圧スタート・アップにより、優れた堅牢性と信頼性を実現しています。
  • VIPerPlusシリーズ5は擬似共振トポロジにより電力変換効率を最大化することができます。
  • VIPerPlusシリーズ6はエラー・アンプを内蔵し、最も高度なSMPS要件に適合しつつ、部品点数を削減します。
  • VIPerPlusシリーズ7は信頼性を向上させるAC電圧低下(ブラウン・アウト)保護および過電圧保護を特徴としています。
  • VIPerPlusシリーズ8は1~2秒間の過負荷に耐えるピーク・パワー機能を備え、高い堅牢性を実現しています。

高信頼性
800Vのアバランシェ耐性を持つMOSFET、過熱保護、ソフトスタート、短絡保護、自動復帰機能。

高効率
広い負荷範囲にわたる高効率性、230VACで4mW以下というクラス最高のスタンバイ性能。

高集積化
直接フィードバック、ジッタ付きスイッチング周波数によるEMC低減、高電圧起動回路、センスMOSFET内蔵、クランプレス設計。

多用途性
数ワットから最大15Wにわたる電力の拡張性、補助巻線のオプション、スルーホール(挿入型)またはSMDパッケージでの提供、あらゆるSMPSトポロジに対応。

高電圧コンバータ: VIPerPlus

VIPer11 enables ultra-low consumption SMPS for 5-30 V output and ultra-wide range input voltage

Integrating an 800 V avalanche-rugged logic-level MOSFET with PWM current-mode control and multiple protection circuits, the  VIPer11 high-voltage converter enables designers to create a simple and ultra-low consumption SMPS in flyback, buck, or buck-boost configuration with a 5 V output. It is ideal for low-power applications in home appliances, building, lighting, motion control as well as small industrial and consumer applications. Its integrated high-voltage start-up and sense-FET, error amplifier, and oscillator with jitter minimizes the number of external components required to design a complete application.

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:

Power Supply Design Tool

SMPS design, by topology, by type and by product
PFC design with analog and digitial control
Supports various PCB configurations
Choose type:
DC/DC
AC/DC
太陽光発電システム

LED Lighting Design Tool

Handles AC-DC and DC-DC design in common topologies
Displays interactive and annotated schematic
Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC

Digital Power Workbench

Provides a step-by-step optimized design of power section and control loop
Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs

Power Tree Designer

Specify input/output power for each node in the tree
Check for consistency
Design each individual node
Choose design tool:

AC Switches Simulator

Select ratings and application waveforms
Get junction temperature and blocking voltage graphs
Search and sort suitable devices

Rectifier Diodes Simulator

Select ratings and application waveforms
Estimate power losses
Search and sort suitable devices

STPOWER Studio

Supports long mission profiles
Provides power loss and temperature graphs
Helps define heatsink thermal properties

Twister Sim

Help select the right ViPOWER Automotive power device
Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
Supports various PCB configurations

TVS Simulator

Specify system ratings and surge waveform
Search and sort suitable devices

Estimate

Build simple schematics and firmware inputs in minutes
Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Choose design tool:

Active Filters

Handles multi-stage-designs and common topologies
Returns circuit component values
Provides gain, phase and group delay graphs
Low Pass, High Pass and Band Pass

Comparators

Handles most common configurations
Returns circuit components values
Provides I/O signal waveforms
Inverting, Non Inverting, Window

Low side Current Sensing

Returns circuit component values
Provides current error graphs

High side Current Sensing

Provides current error graphs.
Help to select the right High side current sensing and shunt devices.
Choose design tool:

NFC Inductance

Input geometry and substrate properties
Get antenna impedance

UHF Link Budget

Enter forward and reverse link characteristics
The tool returns link budget estimate

NFC Tuning Circuit

Enter antenna parameter and matching target
Select the topology of the matching network
The tool returns component values for the desired design targets