-
This second series of SLLIMM (small low-loss intelligent molded module) provides a compact, high-performance AC motor drive in a simple, rugged design. It combines new ST proprietary control ICs (one LS and one HS driver) with an improved short-circuit rugged trench gate field-stop (TFS) IGBT, making it ideal for motor drives operating up to 20 kHz in hard-switching circuitries. SLLIMM is a trademark of STMicroelectronics.
主な特徴
- IPM 25 A, 600 V, 3-phase IGBT inverter bridge including 2 control ICs for gate driving and freewheeling diodes
- 3.3 V, 5 V TTL/CMOS inputs with hysteresis
- Internal bootstrap diode
- Under-voltage lockout of gate drivers
- Smart shutdown function
- Short-circuit protection
- Shutdown input/fault output
- Separate open emitter outputs
- Built-in temperature sensor
- Comparator for fault protection
- Short-circuit rugged TFS IGBTs
- Very fast, soft recovery diodes
- 85 kΩ NTC, UL 1434, CA 4 recognized
- Fully isolated package
- Isolation rating of 1500 Vrms/min
- UL recognition: UL 1557, file E81734
サンプル & 購入
製品型番 | 製品ステータス | 数量 | 概算価格(USS) | パッケージ | 梱包タイプ | ECCN (US) | Country of Origin | 販売代理店からオーダー | STからオーダー |
---|---|---|---|---|---|---|---|---|---|
STGIB20M60TS-L | アクティブ | 1000 | 20 | SDIP2B-26L | Tube | EAR99 | CHINA | 在庫チェック | サンプル入手 |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
開発ツール・ハードウェア
ソフトウェア製品
製品型番 | 製品ステータス | パッケージ | グレード | RoHSコンプライアンスグレード | Material Declaration** |
---|---|---|---|---|---|
STGIB20M60TS-L | アクティブ | SDIP2B-26L | インダストリアル | Ecopack2 | |
STGIB20M60TS-L
Package:
SDIP2B-26LMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.