STは、ベース・アイランド技術に基づいた電圧範囲400VまでのNPN / PNP型ダーリントン・トランジスタを提供しています。小型スルーホールのTO-92から高出力のISOTOPまで、幅広いパッケージ・オプションが用意されています。
ダーリントン・トランジスタは、STPOWERファミリの製品です。
ダーリントン・トランジスタの主な特徴
- 750を超える最小保証ゲイン
- 広い逆バイアス安全動作領域(RBSOA)
- 統合フリーホイール・ダイオード・オプション
STの幅広いSTPOWER製品ポートフォリオは、最先端のパッケージと保護を兼ね備えることで高い信頼性と安全性を実現しています。これにより、長寿命かつ高効率の、カスタマイズされたアプリケーション開発に貢献します。
- 2STP535FP NPN power Darlington transistor
- MJD112 Low voltage NPN power Darlington transistor
- 2STBN15D100 Low voltage NPN power Darlington transistor
- MJD117 Low voltage PNP power Darlington transistor
- STD901T High voltage NPN Darlington transistor for ignition coil
- MJD122 Low voltage NPN power Darlington transistor
- TIP125 Low voltage PNP power Darlington transistor
- 2STW200 PNP power Darlington transistor
- BD679A NPN power Darlington transistor
- TIP122 Low voltage NPN power Darlington transistor
- MJD127 Low voltage PNP power Darlington transistor
- 2STW100 NPN power Darlington transistor
- TIP121 Low voltage NPN power Darlington transistor
- TIP120 Low voltage NPN power Darlington transistor
- BU941ZT Automotive-grade high voltage ignition coil driver NPN power Darlington transistor
- BDW93CFP Low voltage NPN Power Darlington transistor
- BDX54C PNP power Darlington transistor
- BD677A NPN power Darlington transistor
- TIP115 Low voltage PNP power Darlington transistor
- TIP112 Low voltage NPN power Darlington transistor
- BDW93C Low voltage NPN Power Darlington transistor
- TIP147 Low voltage PNP power Darlington transistor
- TIP107 Low voltage PNP power Darlington transistor
- TIP105 Low voltage PNP power Darlington transistor
- TIP102 Low voltage NPN power Darlington transistor
- TIP142 Low voltage NPN power Darlington transistor
- BDW94C Low voltage PNP Power Darlington transistor
- BDW94CFP Low voltage PNP Power Darlington transistor
- BU931P Automotive-grade high voltage ignition coil driver NPN power Darlington transistor
- TIP137 Low voltage PNP power Darlington transistor
- TIP132 Low voltage NPN power Darlington transistor
- TIP127 Low voltage PNP power Darlington transistor
- BD680 PNP power Darlington transistor
- TIP142T Low voltage NPN power Darlington transistor
- BDX53C NPN power Darlington transistor
- BD679 NPN power Darlington transistor
- BDX53B NPN power Darlington transistor
- BD682 PNP power Darlington transistor
- TIP147T Low voltage PNP power Darlington transistor
- BU941ZPFI Automotive-grade high voltage ignition coil driver NPN power Darlington transistor
- BD681 NPN power Darlington transistor
- ST901T High voltage NPN Darlington transistor for ignition coil
- BDX34C Low voltage PNP Power Darlington transistor
- BD678 PNP power Darlington transistor
- BU931T Automotive-grade high voltage ignition coil driver NPN power Darlington transistor
- BD677 NPN power Darlington transistor
- BDX33C Low voltage NPN Power Darlington transistor