概要
ツール & ソフトウェア
リソース
ソリューション
品質 & 信頼性
Sales Briefcase
eDesignSuite
Get Started
サンプル & 購入
Partner products
  • This device is manufactured using high voltage multi epitaxial planar technology for high switching speeds and medium voltage capability. It uses a cellular emitter structure with planar edge termination to enhance switching speeds while maintaining the wide RBSOA. The device is designed for use in lighting applications and low cost switch-mode power supplies.

    主な特徴

    • NPN transistor
    • High voltage capability
    • Low spread of dynamic parameters
    • Minimum lot-to-lot spread for reliable operation
    • Very high switching speed
    • Integrated anti-parallel collector - emitter diode

サンプル & 購入

製品型番
パッケージ
Packing Type
Marketing Status
Budgetary Price (US$)*
数量
ECCN (US)
Country of Origin
Order from Distributors
Order from ST
STD127DT4 DPAK Tape And Reel
NRND
- - EAR99 - No availability of distributors reported, please contact our sales office

STD127DT4

パッケージ

DPAK

Packing Type

Tape And Reel

Unit Price (US$)

*

Marketing Status

NRND

Unit Price (US$)

-

数量

-

ECCN (US)

EAR99

Country of Origin

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

00 Files selected for download

技術文書

    • Description バージョン サイズ アクション
      DS10038
      High voltage fast-switching NPN power transistor
      1.0
      636.26 KB
      PDF
      DS10038

      High voltage fast-switching NPN power transistor

製品型番 Marketing Status パッケージ Grade RoHS Compliance Grade Material Declaration**
STD127DT4
NRND
DPAK インダストリアル Ecopack2

STD127DT4

Package:

DPAK

Material Declaration**:

Marketing Status

NRND

Package

DPAK

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.