パンフレット
Conference Paper
技術ノート
アプリケーション・ノート
- 45W USB Type-C™ PD adapter board with controllers STCH03 QR flyback,SRK1001 adaptive synchronous rectifier and STUSB4761 USB Type-C™ PD
- Guidelines for using ST's MOSFET smd Packages
- Impact of power MOSFET VGS on buck converter performance
- Intelligent power switches for 48 V battery applications
- Monolithic Schottky diode in ST F7 LV MOSFET technology: improving application performance
データシート
- Automotive N-channel 100 V, 4.2 mΩ typ., 110 A, STripFET F7 Power MOSFET in a TO-220 package
- Automotive N-channel 40 V, 1.35 mΩ typ., 120 A, STripFET™ F7 Power MOSFET in a PowerFLAT™ 5x6 package
- Automotive N-channel 40 V, 2.4 mΩ typ., 100 A, STripFET F7 Power MOSFET in an LFPAK 5x6 package
- Automotive N-channel 55 V, 6.5 mΩ typ., 80 A STripFET II Power MOSFETs in D²PAK and TO-220 packages
- Automotive N-channel 80 V, 3.6 mΩ typ., 120 A, STripFET F7 Power MOSFET in a PowerFLAT 5x6 package