- STD36P4LLF6 P-channel 40 V, 0.0175 Ohm typ., 36 A STripFET F6 in a DPAK package
- STD45P4LLF6AG Automotive-grade P-channel -40 V, 12 mOhm typ., -50 A STripFET F6 Power MOSFET in a DPAK package
- STD95P3LLH6AG Automotive-grade P-channel -30 V, 5 mOhm typ., -80 A, STripFET H6 Power MOSFET in a DPAK package
- STD46P4LLF6 P-channel 40 V, 0.0125 Ohm typ., 46 A STripFET F6 Power MOSFET in a DPAK package
- STL60P4LLF6 P-channel -40 V, 0.0115 Ohm typ., -60 A STripFET F6 Power MOSFET in a PowerFLAT 5x6 package
- STL12P6F6 P-channel 60 V, 0.13 Ohm typ., 3 A STripFET F6 Power MOSFET in a PowerFLAT 5x6 package
- STN3P6F6 P-channel -60 V, 0.13 Ohm typ., -3 A STripFET F6 Power MOSFET in a SOT-223 package
- STN3P10F6 P-channel -100 V, 0.136 Ohm typ., -3 A STripFET F6 Power MOSFET in a SOT-223 package
- STD26P3LLH6 P-channel 30 V, 0.024 Ohm typ., 12 A, STripFET(TM) VI DeepGATE Power MOSFET in a DPAK package
- STL6P3LLH6 P-channel 30 V, 0.024 Ohm typ., 6 A STripFET H6 Power MOSFET in a PowerFLAT 3.3 x 3.3 package
- STS9P3LLH6 P-channel -30 V, 12 mOhm typ., -9 A, STripFET H6 Power MOSFET in a SO-8 package
- STS6P3LLH6 P-channel 30 V, 0.024 Ohm typ., 6 A, STripFET(TM) VI DeepGATE Power MOSFET in a SO-8 package
- STL9P3LLH6 P-channel -30 V, 12 mOhm typ., -9 A STripFET H6 Power MOSFET in a PowerFLAT 3.3 x 3.3 package
- STL45P3LLH6 P-channel -30 V, 11 mOhm typ., -45 A STripFET H6 Power MOSFET in a PowerFLAT 5x6 package
- STD15P6F6AG Automotive-grade P-channel -60 V, 0.13 Ohm typ., -10 A STripFET F6 Power MOSFET in a DPAK package
- STS7P4LLF6 P-channel 40 V, 0.0175 Ohm typ., 7 A STripFET F6 Power MOSFET in a SO-8 package
- STS10P3LLH6 P-channel -30 V, 0.01 Ohm typ., -12.5 A, STripFET H6 Power MOSFET in a SO-8 package
- STL8P4LLF6 P-channel 40 V, 0.0175 Ohm typ., 8 A STripFET F6 Power MOSFET in a PowerFLAT 3.3 x 3.3 package
- STD35P6LLF6 P-channel 60 V, 0.025 Ohm typ., 35 A STripFET F6 Power MOSFET in a DPAK package
- STD40P8F6AG Automotive-grade P-channel -80 V, 18.5 mOhm typ., -40 A STripFET F6 Power MOSFET in a DPAK package
- STS10P4LLF6 P-channel 40 V, 0.0125 Ohm typ., 10 A STripFET F6 Power MOSFET in a SO-8 package
- STL42P6LLF6 P-channel 60 V, 0.023 Ohm typ., 42 A STripFET F6 Power MOSFET in a PowerFLAT 5x6 package
- STD10P10F6 P-channel 100 V, 0.136 Ohm typ., 10 A STripFET F6 Power MOSFET in a DPAK package
- STR2P3LLH6 P-Channel 30 V, 0.048 Ohm typ., 2 A STripFET H6 Power MOSFET in a SOT-23 package
- STL4P3LLH6 P-Channel 30 V, 0.048 Ohm typ., 4 A STripFET H6 Power MOSFET in PowerFLAT(TM) 2x2 package
- STD10P6F6 P-channel -60 V, 0.13 Ohm typ., -10 A STripFET F6 Power MOSFET in DPAK package
- STL30P3LLH6 P-channel 30 V, 0.024 Ohm typ., 30 A STripFET(TM) VI DeepGATE(TM) Power MOSFET in a PowerFLAT(TM) 5x6 package
- STD52P3LLH6 P-channel 30 V, 0.01 Ohm typ., 52 A STripFET H6 Power MOSFET in a DPAK package
- STT4P3LLH6 P-Channel 30 V, 0.048 Ohm typ., 4 A STripFET H6 Power MOSFET in a SOT23-6L package
- STL62P3LLH6 P-channel 30 V, 0.009 Ohm typ., 62 A STripFET H6 Power MOSFET in a PowerFLAT 5x6 package
- STL42P4LLF6 P-channel 40 V, 0.0155 Ohm typ., 42 A STripFET F6 Power MOSFET in a PowerFLAT 5x6 package
- STS5P3LLH6 P-Channel 30 V, 0.048 Ohm typ., 5 A STripFET H6 Power MOSFET in SO-8 package
PチャネルMOSFET(-20V~-500V): 製品
STの製品のみを表示
Please enter your desired search query and search again フィルタ
Quick filters
STの製品のみを表示
All resource types 詳細を非表示
All resource types
フィルタ
Quick filters
ファイル・タイプ
更新日
All resource types 詳細を非表示
All resource types
フィルタ
Quick filters
ファイル・タイプ
更新日