- STL059N4S8AG Automotive N-channel logic level 40 V, 0.59 mOhm max., 420 A Smart STripFET F8 Power MOSFET in a PowerFLAT 5x6 package
- STL180N8F8 PowerFLAT 5x6パッケージのNチャネル80V、最大2.3mΩ、181A STripFET F8パワーMOSFET
- STL220N4F8 N-channel 40 V, 1.7 mOhm max., 203 A STripFET F8 Power MOSFET in a PowerFLAT 5x6 package
- STL325N4F8AG Automotive N-channel 40 V, 0.85 mOhm max., 350 A STripFET F8 Power MOSFET in a PowerFLAT 5x6 package
- STL300N4F8 PowerFLAT 5x6パッケージのNチャネル40V、最大1.1mΩ、290A STripFET F8パワーMOSFET
- STL305N4F8AG Automotive N-channel 40 V, 1.1 mOhm max., 290 A STripFET F8 Power MOSFET in a PowerFLAT 5x6 package
- STL110N8F8 N-channel 80 V, 4.5 mOhm max., 126 A STripFET F8 Power MOSFET in a PowerFLAT 5x6 package
- STK375N4F8AG PowerLeaded 8x8パッケージで提供される、40V/375A、最大1mΩの車載用NチャネルSTripFET F8パワーMOSFET
- STL125N10F8AG Automotive N-channel 100 V, 4.6 mOhm max., 125 A STripFET F8 Power MOSFET in a PowerFLAT 5x6 package
- STL160N4F8 N-channel 40 V, 2.6 mOhm max., 154 A STripFET F8 Power MOSFET in a PowerFLAT 5x6 package
- STL325N4LF8AG 車載用Nチャネル・エンハンスメント型ロジック・レベル40V、最大0.75mΩ、373A STripFET F8パワーMOSFETをPowerFLAT 5x6で提供
- STL165N4F8AG PowerFLAT 5x6パッケージで提供される、車載用Nチャネル40V、最大2.6mΩ、154A STripFET F8パワーMOSFET
- STL320N4LF8 車載用Nチャネル・ロジック・レベル40V、0.55mΩ(Typ.)STripFET F8パワーMOSFETをPowerFLAT 5x6パッケージで提供
- STK295N10F8AG PowerLeaded 8x8パッケージで提供される、100V/302A、最大1.9mΩの車載用NチャネルSTripFET F8パワーMOSFET
- STL120N10F8 N-channel 100 V, 4.6 mOhm max., 125 A STripFET F8 Power MOSFET in a PowerFLAT 5x6 package
- STK615N4F8AG PowerLeaded 8x8パッケージで提供される、40V/672A、最大0.48mΩの車載用NチャネルSTripFET F8パワーMOSFET
- STL125N10LF8AG PowerFLAT 5x6パッケージに封止された車載対応Nチャネルロジック・レベル100V / 最大4.6mΩ / 119A STripFET F8パワーMOSFET
- STL305N4LF8AG Automotive N-channel logic level 40 V, 1 mOhm max., 305 A STripFET F8 Power MOSFET in a PowerFLAT 5x6 package
- STL130N4LF8 N-channel logic level 40 V, 2.3 mOhm max., 124 A STripFET F8 Power MOSFET in a PowerFLAT 3.3x3.3 package
- STL175N4LF8AG Automotive-grade N-channel logic level 40 V, 2.2 mOhm max., 167 A STripFET F8 Power MOSFET in a PowerFLAT 5x6 package
- STL170N4LF8 N-channel logic level 40 V, 2.2 mOhm max., 167 A STripFET F8 Power MOSFET in a PowerFLAT 5x6 package
- STL300N4LF8 N-channel logic level 40 V, 1.0 mOhm max., 304 A, STripFET F8 Power MOSFET in a PowerFLAT 5x6 package
- STL145N4LF8AG Automotive N-channel logic level 40 V, 2.6 mOhm max., 141 A STripFET F8 Power MOSFET in a PowerFLAT 5x6 package
- STL320N4F8 N-channel 40 V, 0.85 mOhm max., 350 A STripFET F8 Power MOSFET in a PowerFLAT 5x6 package
- STL160N10F8 N-channel 100 V, 3.2 mOhm max., 158 A STripFET F8 Power MOSFET in a PowerFLAT 5x6 package
- STL165N10F8AG Automotive N-channel 100 V, 3.2 mOhm max., 154 A STripFET F8 Power MOSFET in a PowerFLAT 5x6 package
- STL100N4LF8 N-channel logic level 40 V, 2.7 mOhm max., 103 A STripFET F8 Power MOSFET in a PowerFLAT 3.3x3.3 package
- STL140N4LF8 N-channel logic level 40 V, 2.6 mOhm max, 144 A STripFET F8 Power MOSFET in a PowerFLAT 5x6 package
- STH280N10F8-2 N-channel 100 V, 1.9 mOhm max, 292 A STripFET F8 Power MOSFET in an H2PAK-2 package
- STH280N10F8-6 H2PAK-6パッケージのNチャネル100V、最大1.9mΩ、292A STripFET F8パワーMOSFET
- STH285N10F8-2AG Automotive N-channel 100 V, 1.9 mOhm max., 292 A STripFET F8 Power MOSFET in an H2PAK-2 package
- STH285N10F8-6AG Automotive N-channel 100 V, 1.9 mOhm max., 292 A STripFET F8 Power MOSFET in an H2PAK-6 package
- STL190N8F8 N-channel 80 V, 1.6 mOhm max., 220 A STripFET F8 Power MOSFET in a PowerFLAT 5x6 package
STripFET F8シリーズ: 製品
STの製品のみを表示
Please enter your desired search query and search again Filters
Quick filters
STの製品のみを表示
All resource types Minify
All resource types
フィルタ
Quick filters
ファイル・タイプ
更新日