概要
サンプル & 購入
ソリューション
リソース
ツール & ソフトウェア
品質 & 信頼性
eDesignSuite
はじめる
Partner products
Sales Briefcase
  • These devices are N-channel Power MOSFETs developed using MDmesh™ M2 technology. Thanks to their strip layout and improved vertical structure, the devices exhibit low on-resistance and optimized switching characteristics, rendering them suitable for the most demanding high efficiency converters.

    主な特徴

    • Extremely low gate charge
    • Excellent output capacitance (Coss) profile
    • 100% avalanche tested
    • Zener-protected

推奨コンテンツ

モバイル・アプリケーション

    • 製品型番

      STPOWER MOSFET finder mobile app for tablets and smartphones

00 ファイルがダウンロード用に選択されています

技術文書

    • 概要 バージョン サイズ アクション
      DS10587
      N-channel 650 V, 0.37 Ω typ.,10 A MDmesh™ M2 Power MOSFETs in TO-220 and IPAK packages
      1.0
      545.27 KB
      PDF
      DS10587

      N-channel 650 V, 0.37 Ω typ.,10 A MDmesh™ M2 Power MOSFETs in TO-220 and IPAK packages

    • 概要 バージョン サイズ アクション
      AN4250
      Fishbone diagram for power factor correction
      1.1
      772.32 KB
      PDF
      AN4829
      Fishbone diagrams for a forward converter
      1.1
      1.35 MB
      PDF
      AN4720
      Half bridge resonant LLC converters and primary side MOSFET selection
      1.0
      1.4 MB
      PDF
      AN4742
      MDmesh™ M2 EP: an additional improvement to MDmesh™ M2 ST Super-Junction Technology
      1.0
      1.29 MB
      PDF
      AN4406
      MDmesh™ M2: the new ST super-junction technology ideal for resonant topologies
      1.0
      652.78 KB
      PDF
      AN2842
      Paralleling of power MOSFETs in PFC topology
      1.4
      896.91 KB
      PDF
      AN2344
      Power MOSFET avalanche characteristics and ratings
      1.3
      880.04 KB
      PDF
      AN5318
      Super-junction power device evolution: characteristics analysis and performance comparison between MDmesh M2 and MDmesh M6 technologies
      1.0
      1.09 MB
      PDF
      AN4337
      The avalanche issue: comparing the impacts of the IAR and EAS parameters
      1.1
      347.01 KB
      PDF
      AN4250

      Fishbone diagram for power factor correction

      AN4829

      Fishbone diagrams for a forward converter

      AN4720

      Half bridge resonant LLC converters and primary side MOSFET selection

      AN4742

      MDmesh™ M2 EP: an additional improvement to MDmesh™ M2 ST Super-Junction Technology

      AN4406

      MDmesh™ M2: the new ST super-junction technology ideal for resonant topologies

      AN2842

      Paralleling of power MOSFETs in PFC topology

      AN2344

      Power MOSFET avalanche characteristics and ratings

      AN5318

      Super-junction power device evolution: characteristics analysis and performance comparison between MDmesh M2 and MDmesh M6 technologies

      AN4337

      The avalanche issue: comparing the impacts of the IAR and EAS parameters

    • 概要 バージョン サイズ アクション
      TN1156
      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products
      1.0
      657.71 KB
      PDF
      TN1156

      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products

    • 概要 バージョン サイズ アクション
      UM1575
      Spice model tutorial for Power MOSFETs
      1.3
      1.51 MB
      PDF
      UM1575

      Spice model tutorial for Power MOSFETs

HWモデル、CADライブラリ & SVD

    • 概要 バージョン サイズ アクション
      STU13N65M2 PSpice model 1.0
      10.44 KB
      ZIP

      STU13N65M2 PSpice model

関連資料

    • 概要 バージョン サイズ アクション
      300-1200 V MDmesh:The most complete SJ MOSFETs offer for (H)EV power solutions 1.0
      944.77 KB
      PDF
      400/650 V MDmesh™ DM2 :STPOWER MOSFET series with fast-recovery body diode 1.0
      252.98 KB
      PDF
      500/650 V MDmesh M2 series: High Voltage Super-junction MOSFET 1.0
      253.8 KB
      PDF
      600/650 V MDmesh™ M2 1.0
      680.13 KB
      PDF
      ST MOSFET Finder, the new app for Android and iOS 1.0
      305.22 KB
      PDF
      STPOWER MOSFET MDmesh M2: 600 to 650 V ST’s super-junction HV MOSFET series 1.0
      707.88 KB
      PDF

      300-1200 V MDmesh:The most complete SJ MOSFETs offer for (H)EV power solutions

      400/650 V MDmesh™ DM2 :STPOWER MOSFET series with fast-recovery body diode

      500/650 V MDmesh M2 series: High Voltage Super-junction MOSFET

      600/650 V MDmesh™ M2

      ST MOSFET Finder, the new app for Android and iOS

      STPOWER MOSFET MDmesh M2: 600 to 650 V ST’s super-junction HV MOSFET series

    • 概要 バージョン サイズ アクション
      Electric vehicle (EV) ecosystem 1.1
      1.03 MB
      PDF

      Electric vehicle (EV) ecosystem

品質 & 信頼性

製品型番 Marketing Status パッケージ グレード RoHSコンプライアンスグレード 材料宣誓書**
STU13N65M2
NRND
IPAK インダストリアル Ecopack2

STU13N65M2

Package:

IPAK

Material Declaration**:

Marketing Status

NRND

Package

IPAK

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

サンプル & 購入

製品型番
販売代理店からオーダー
STからオーダー
製品ステータス
ECCN (US)
ECCN (EU)
梱包タイプ
パッケージ
温度(℃) Country of Origin
Budgetary Price (US$)*/Qty
最小
最大
STU13N65M2 Available at 3 distributors

販売代理店在庫STU13N65M2

代理店名
地域 在庫 最小発注 パートナー企業リンク
DIGIKEY WORLDWIDE 2983 1 発注する
ARROW EUROPE 3000 0 発注する
MOUSER WORLDWIDE 3885 1 発注する

代理店レポートによる在庫データ: 2020-09-22

代理店名

DIGIKEY

在庫

2983

Min.Order

1

地域

WORLDWIDE 発注する

ARROW

在庫

3000

Min.Order

0

地域

EUROPE 発注する

MOUSER

在庫

3885

Min.Order

1

地域

WORLDWIDE 発注する

代理店レポートによる在庫データ: 2020-09-22

購入
NRND
EAR99 NEC Tube IPAK - - CHINA

STU13N65M2

製品ステータス

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

販売代理店在庫STU13N65M2

代理店名
地域 在庫 最小発注 パートナー企業リンク
DIGIKEY WORLDWIDE 2983 1 発注する
ARROW EUROPE 3000 0 発注する
MOUSER WORLDWIDE 3885 1 発注する

代理店レポートによる在庫データ: 2020-09-22

代理店名

DIGIKEY

在庫

2983

Min.Order

1

地域

WORLDWIDE 発注する

ARROW

在庫

3000

Min.Order

0

地域

EUROPE 発注する

MOUSER

在庫

3885

Min.Order

1

地域

WORLDWIDE 発注する

代理店レポートによる在庫データ: 2020-09-22

ECCN (EU)

NEC

梱包タイプ

Tube

パッケージ

IPAK

Operating Temperature (°C)

(最小)

-

(最大)

-

Budgetary Price (US$)* / Qty

Country of Origin

CHINA

(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。