Product overview
概要
DSL02 is designed to protect DSL line drivers against surges defined in worldwide telecommunication standards. This device protects line drivers of various systems such as ADSL and VDSL. The low capacitance makes it suitable from ADSL to VDSL data rates. DSL02 is able to survive severe conditions even when used with downgraded or oscillating gas tube.DSL02 is also suitable to be used on other lines when IEC61000-4-5 surge capability is required.
DSL02 is packaged in a SOT23-5L.
-
All features
- High surge capability to comply with GR-1089 and ITU-T K20/21
- Keeps its peak power capability up to Tjmax
- Stand-off voltage: 5 V, 8 V, 10 V
- Low capacitance device: Ctyp= 3 pF
- RoHS package
- Low leakage current: 0.5 μA at 25 °C
- Complies with the following standards
-
Telcordia GR-1089
- 2.5 kV 2/10 μs - 500 A 2/10 μs
- AC power fault tests
-
ITU-T K20/21/45
- 6 kV 10/700 μs - 150 A 5/310 μs
- power induction tests
- power contact tests
-
IEC 61000-4-2, level 4
- 15 kV (air discharge)
- 8 kV (contact discharge
-
IEC 61000-4-5, level 3
- ±2 kV, 42 Ω
-
MIL STD 883G-Method 3015-7: Class 3
- 8 kV (human body model)
-
Telcordia GR-1089
注目ビデオ
PEP01-5841, for Power over Ethernet supply lines
All tools & software
All resources
Resource title | Latest update |
---|
製品スペック (2)
Resource title | Latest update | |||
---|---|---|---|---|
06 Feb 2015 |
06 Feb 2015
|
|||
19 Sep 2016 |
19 Sep 2016
|
アプリケーションノート (1)
Resource title | Latest update | |||
---|---|---|---|---|
09 Jul 2019 |
09 Jul 2019
|
技術ノート & 解説 (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Aug 2020 |
25 Aug 2020
|
フライヤ (1)
Resource title | Latest update | |||
---|---|---|---|---|
02 Mar 2020 |
02 Mar 2020
|
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
HWモデル / CADライブラリ / SVD (5 of 7)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 26 May 2020 |
26 May 2020
|
||
ZIP | 14 Apr 2020 |
14 Apr 2020
|
||
ZIP | 26 May 2020 |
26 May 2020
|
||
ZIP | 14 Apr 2020 |
14 Apr 2020
|
||
ZIP | 26 May 2020 |
26 May 2020
|
||
ZIP | 14 Apr 2020 |
14 Apr 2020
|
||
ZIP | 06 Jul 2020 |
06 Jul 2020
|
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | グレード | RoHSコンプライアンスグレード | 材料宣誓書** |
---|---|---|---|---|---|
DSL02-008SC5 |
NRND
|
SOT23-5L | インダストリアル | Ecopack2 |
|
DSL02-008SC5
Package:
SOT23-5LMaterial Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | 製品ステータス | ECCN (US) | ECCN (EU) | 梱包タイプ | パッケージ | 温度(℃) | Breakdown Voltage (V) (min) | Country of Origin | Budgetary Price (US$)*/Qty | 詳細情報 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小 | 最大 | |||||||||||||
DSL02-008SC5 | 2 distributors | Buy Direct |
NRND
|
EAR99 | NEC | Tape And Reel | SOT23-5L | - | - | 10 | MALAYSIA | 0.29 / 100 |
(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。