概要
ツール & ソフトウェア
リソース
ソリューション
品質 & 信頼性
Sales Briefcase
eDesignSuite
Get Started
サンプル & 購入
Partner products
  • This device has been designed to protect 2 new high voltage, as well as classical SLICs against transient overvoltages.

    Positive overvoltages are clamped by 2 diodes. Negative surges are suppressed by 2 thyristors, their breakdown voltage being referenced to -VBATthrough the gate.
    This component presents a very low gate triggering current (IGT) to reduce the current consumption on printed circuit boards during the firing phase.

    主な特徴

    • dual-line programmable transient voltage suppressor
    • wide negative firing voltage range
    • VMGL= -150 V max.
    • low dynamic switching voltages: VFPand VDGL
    • low gate triggering current: IGT= 5 mA max.
    • peak pulse current: IPP= 20 A (10/1000 μs)
    • holding current: IH= 150 mA min.
    • Benefits
      • A Trisil™ is not subject to ageing and provides a fail safe mode in short circuit for better protection.
      • Trisils are used to help equipment meet various standards such as UL1950, IEC 950 / CSA C22.2, UL1459 and FCC part68.
      • Trisils have UL94 V0 approved resin.
      • Trisils are UL497B approved (file: E136224).

サンプル & 購入

製品型番
製品ステータス
Stand-off voltage (V) (nom)
Directionality
パッケージ
梱包タイプ
概算価格(USS)
数量
ECCN (US)
詳細
販売代理店からオーダー
STからオーダー
LCDP1521RL
NRND
- - SO-8 Tape And Reel - EAR99
詳細情報

Country of Origin:

-

在庫チェック

Distributor availability ofLCDP1521RL

代理店名
地域 在庫 最小発注 Third party link
DIGIKEY WORLDWIDE 2455 1 Order Now
MOUSER WORLDWIDE 3790 1 Order Now

代理店レポートによる在庫データ: 2019-09-20

代理店名

DIGIKEY

在庫

2455

Min.Order

1

地域

WORLDWIDE Order Now

MOUSER

在庫

3790

Min.Order

1

地域

WORLDWIDE Order Now

代理店レポートによる在庫データ: 2019-09-20

購入

LCDP1521RL

製品ステータス

NRND

Stand-off voltage (V) (nom)

-

Unit Price (US$)

*

Distributor availability ofLCDP1521RL

代理店名
地域 在庫 最小発注 Third party link
DIGIKEY WORLDWIDE 2455 1 Order Now
MOUSER WORLDWIDE 3790 1 Order Now

代理店レポートによる在庫データ: 2019-09-20

代理店名

DIGIKEY

在庫

2455

Min.Order

1

地域

WORLDWIDE Order Now

MOUSER

在庫

3790

Min.Order

1

地域

WORLDWIDE Order Now

代理店レポートによる在庫データ: 2019-09-20

Directionality

-

パッケージ

SO-8

梱包タイプ

Tape And Reel

Unit Price (US$)

-

数量

-

ECCN (US)

EAR99

Country of Origin

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

推奨コンテンツ

設計ツール

    • 製品型番

      Transient voltage suppressor smart selection tool

00 ファイルがダウンロード用に選択されています

技術文書

    • 概要 バージョン サイズ アクション
      DS2687
      Dual-line programmable transient voltage suppressor for SLIC protection
      4.2
      130.22 KB
      PDF
      DS2687

      Dual-line programmable transient voltage suppressor for SLIC protection

    • 概要 バージョン サイズ アクション
      AN2064
      Compliance of series/parallel protections for Telecom CO
      1.2
      420.45 KB
      PDF
      AN821
      NEW LAYOUT INSULATION REQUIREMENT
      2.2
      34.35 KB
      PDF
      AN578
      POWER CROSSING BEHAVIOUR OF LINE CAR PROTECTION
      2.1
      41.68 KB
      PDF
      AN579
      Protection concepts in telecommunications equipment
      3.0
      150.24 KB
      PDF
      AN2456
      Protection of single battery voltage SLICs for new networks in US market
      1.1
      611.44 KB
      PDF
      AN5367
      SIMetrix / SIMPLIS: PSpice model import
      1.0
      948.16 KB
      PDF
      AN2266
      SLIC based system protection for European and Asian markets
      2.1
      241.47 KB
      PDF
      AN2053
      SLIC protection for both classical and new networks
      2.1
      317.51 KB
      PDF
      AN2064

      Compliance of series/parallel protections for Telecom CO

      AN821

      NEW LAYOUT INSULATION REQUIREMENT

      AN578

      POWER CROSSING BEHAVIOUR OF LINE CAR PROTECTION

      AN579

      Protection concepts in telecommunications equipment

      AN2456

      Protection of single battery voltage SLICs for new networks in US market

      AN5367

      SIMetrix / SIMPLIS: PSpice model import

      AN2266

      SLIC based system protection for European and Asian markets

      AN2053

      SLIC protection for both classical and new networks

    • 概要 バージョン サイズ アクション
      TN1173
      Packing information for IPAD, protection, rectifiers, thyristors and AC Switches
      6.0
      444.57 KB
      PDF
      TN1173

      Packing information for IPAD, protection, rectifiers, thyristors and AC Switches

関連資料

    • 概要 バージョン サイズ アクション
      ST Protection Finder - The new app for Android and iOS 1.0
      1.52 MB
      PDF

      ST Protection Finder - The new app for Android and iOS

製品型番 製品ステータス パッケージ グレード RoHSコンプライアンスグレード 材料宣誓書**
LCDP1521RL
NRND
SO-8 インダストリアル Ecopack2

LCDP1521RL

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.