概要
ツール & ソフトウェア
リソース
ソリューション
品質 & 信頼性
Sales Briefcase
eDesignSuite
Get Started
サンプル & 購入
Partner products
  • The STIEC45 Transil series has been designed to protect DC power supply lines according to IEC 61000-4-5. This device protects circuits against electrical fast transients (EFT) according to IEC 61000-4-4 and ETS EN 300 386. Protection against electrostatic discharges is provided according to IEC 61000-4-2 and MIL STD 883 Method 3015.

    Planar technology makes these devices suitable for high-end equipment and SMPS where low leakage current and high junction temperature are required to provide reliability and stability over time.
    The STIEC45 device is packaged in SMC (SMC footprint in accordance with IPC 7351 standard).

    主な特徴

    • Peak pulse current: 500 A (1.2/50 μs, 8/20 μs)
    • Stand-off voltage range: from 24 V to 68 V
    • Unidirectional types: STIEC45-xxAS
      • Reverse: Clamping starts at VBR
      • Forward: Clamping starts around 0.6 V
    • Bidirectional types: STIEC45-xxACS
      • Clamping starts at VBRon both directions
    • Low leakage current
      • 0.2 μA at 25 °C
      • 1 μA at 85 °C
    • Operating Tj max: 150 °C
    • High peak current capability at Tj max: 410 A 8/20 μs
    • JEDEC registered package outline
    • RoHS2 compliant

サンプル & 購入

製品型番
Stand-off voltage (V) (nom)
Directionality
パッケージ
Packing Type
Marketing Status
Budgetary Price (US$)*
数量
ECCN (US)
More info
Order from Distributors
Order from ST
STIEC45-28AS 28 Uni-Directional SMC Tape And Reel
NRND
0.38 300 EAR99
MORE INFO

Country of Origin:

-

No availability of distributors reported, please contact our sales office

STIEC45-28AS

Stand-off voltage (V) (nom)

28

Directionality

Uni-Directional

Unit Price (US$)

0.38*

パッケージ

SMC

Packing Type

Tape And Reel

Marketing Status

NRND

Unit Price (US$)

0.38

数量

300

ECCN (US)

EAR99

Country of Origin

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Design Tools

    • 製品型番

      Transient voltage suppressor smart selection tool

開発ツール・ハードウェア

    • 製品型番

      Protection product finder application for Android and iOS

00 Files selected for download

技術文書

    • Description バージョン サイズ アクション
      DS6630
      Transil™ TVS for IEC 61000-4-5 compliance
      3.0
      567.83 KB
      PDF
      DS6630

      Transil™ TVS for IEC 61000-4-5 compliance

    • Description バージョン サイズ アクション
      TN1173
      Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches
      5.0
      1.04 MB
      PDF
      TN1173

      Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches

Publications and Collaterals

    • Description バージョン サイズ アクション
      Power Delivery Protection - Simply cancel ESD and EOS events 1.0
      794.98 KB
      PDF
      Power over Ethernet protection 2.1
      392.11 KB
      PDF
      ST Protection Finder - The new app for Android and iOS 1.0
      1.52 MB
      PDF

      Power Delivery Protection - Simply cancel ESD and EOS events

      Power over Ethernet protection

      ST Protection Finder - The new app for Android and iOS

    • Description バージョン サイズ アクション
      パワー・マネージメントガイド 2017 09.2018
      2.64 MB
      PDF

      パワー・マネージメントガイド 2017

製品型番 RoHS Compliance Grade EStore Price At Frequency Range Automotive Grade Material Declaration**
STIEC45-28AS
Ecopack2
2.13 - _

STIEC45-28AS

Package:

2.13

Material Declaration**:

PDF XML

RoHS Compliance Grade

Ecopack2

EStore Price

2.13

At Frequency Range

-

Automotive Grade

_

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.