概要
ツール & ソフトウェア
リソース
ソリューション
品質 & 信頼性
Sales Briefcase
eDesignSuite
Get Started
サンプル & 購入
Partner products
  • The STRVSX series is a TVS family created to provide simple and effective solutions for designers working on circuits that require protection from repetitive overvoltage.

    The STRVSX series is highly reliable and suits applications where the surge frequency makes the protected device temperature increase, for example, MOSFET protection in fly back configuration.
    Additional support for designers using these devices is available in the STMicroelectronics application note AN4209: “Design methodology for repetitive voltage suppressors (RVS) in repetitive mode: STRVS”.

    主な特徴

    • Clamping voltage characteristics defined at 25 °C, 85 °C and 125 °C
    • Stand-off voltage range: from 85 V to 188 V
    • Low leakage current: 0.2 μA at 25 °C
    • Maximum operating junction temperatures:
      • SMB and SMC: 150 °C
      • DO-15 and DO-201: 175°C

サンプル & 購入

製品型番
Marketing Status
Stand-off voltage (V) (nom)
Directionality
パッケージ
Packing Type
Budgetary Price (US$)*
数量
ECCN (US)
More info
Order from Distributors
Order from ST
STRVS118X02C
NRND
85 Uni-Directional SMC Tape And Reel 0.286 50 EAR99
MORE INFO

Country of Origin:

-

Check Availability

Distributor availability ofSTRVS118X02C

代理店名
地域 在庫 最小発注 Third party link
RS COMPONENTS EUROPE 2200 1 Order Now
MOUSER WORLDWIDE 4028 1 Order Now

代理店レポートによる在庫データ: 2019-05-22

代理店名

RS COMPONENTS

在庫

2200

Min.Order

1

地域

EUROPE Order Now

MOUSER

在庫

4028

Min.Order

1

地域

WORLDWIDE Order Now

代理店レポートによる在庫データ: 2019-05-22

Buy now

STRVS118X02C

Marketing Status

NRND

Stand-off voltage (V) (nom)

85

Unit Price (US$)

0.286*

Distributor availability ofSTRVS118X02C

代理店名
地域 在庫 最小発注 Third party link
RS COMPONENTS EUROPE 2200 1 Order Now
MOUSER WORLDWIDE 4028 1 Order Now

代理店レポートによる在庫データ: 2019-05-22

代理店名

RS COMPONENTS

在庫

2200

Min.Order

1

地域

EUROPE Order Now

MOUSER

在庫

4028

Min.Order

1

地域

WORLDWIDE Order Now

代理店レポートによる在庫データ: 2019-05-22

Directionality

Uni-Directional

パッケージ

SMC

Packing Type

Tape And Reel

Unit Price (US$)

0.286

数量

50

ECCN (US)

EAR99

Country of Origin

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

Design Tools

    • 製品型番

      Transient voltage suppressor smart selection tool

開発ツール・ハードウェア

    • 製品型番

      Protection product finder application for Android and iOS

00 Files selected for download

技術文書

    • Description バージョン サイズ アクション
      DS9372
      ST repetitive voltage suppressor
      4.0
      268.35 KB
      PDF
      DS9372

      ST repetitive voltage suppressor

    • Description バージョン サイズ アクション
      AN4209
      Design methodology for repetitive voltage suppressors (RVS) in repetitive mode: STRVS
      2.1
      647.88 KB
      PDF
      AN4209

      Design methodology for repetitive voltage suppressors (RVS) in repetitive mode: STRVS

    • Description バージョン サイズ アクション
      TN1173
      Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches
      5.0
      1.04 MB
      PDF
      TN1173

      Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches

Publications and Collaterals

    • Description バージョン サイズ アクション
      Repetitive voltage suppressors for overvoltage protection 1.0
      1.29 MB
      PDF
      ST Protection Finder - The new app for Android and iOS 1.0
      1.52 MB
      PDF

      Repetitive voltage suppressors for overvoltage protection

      ST Protection Finder - The new app for Android and iOS

    • Description バージョン サイズ アクション
      パワー・マネージメントガイド 2017 09.2018
      2.64 MB
      PDF
      Products and solutions for solar energy 1.0
      1.29 MB
      PDF

      パワー・マネージメントガイド 2017

      Products and solutions for solar energy

製品型番 Marketing Status パッケージ Grade RoHS Compliance Grade Material Declaration**
STRVS118X02C
NRND
SMC インダストリアル Ecopack2

STRVS118X02C

Package:

SMC

Material Declaration**:

Marketing Status

NRND

Package

SMC

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.