概要
ツール & ソフトウェア
リソース
ソリューション
品質 & 信頼性
Sales Briefcase
eDesignSuite
Get Started
サンプル & 購入
Partner products
  • The STRVSX series is a TVS family created to provide simple and effective solutions for designers working on circuits that require protection from repetitive overvoltage.

    The STRVSX series is highly reliable and suits applications where the surge frequency makes the protected device temperature increase, for example, MOSFET protection in fly back configuration.
    Additional support for designers using these devices is available in the STMicroelectronics application note AN4209: “Design methodology for repetitive voltage suppressors (RVS) in repetitive mode: STRVS”.

    主な特徴

    • Clamping voltage characteristics defined at 25 °C, 85 °C and 125 °C
    • Stand-off voltage range: from 85 V to 188 V
    • Low leakage current: 0.2 μA at 25 °C
    • Maximum operating junction temperatures:
      • SMB and SMC: 150 °C
      • DO-15 and DO-201: 175°C
00 ファイルがダウンロード用に選択されています

技術文書

    • 概要 Version Size Action
      DS9372
      ST repetitive voltage suppressor
      4.0
      268.35 KB
      PDF
      DS9372

      ST repetitive voltage suppressor

サポート & フィードバック