概要
ツール & ソフトウェア
リソース
ソリューション
品質 & 信頼性
Sales Briefcase
eDesignSuite
Get Started
サンプル & 購入
Partner products
  • Dedicated to telecommunication equipment protection, these devices provide a triple bidirectional protection function.

    They ensure the same protection capability with the same breakdown voltage both in longitudinal mode and transversal mode.
    A particular attention has been given to the internal wire bonding. The “4-point” configuration ensures a reliable protection, eliminating overvoltages introduced by the parasitic inductances of the wiring (Ldi/dt), especially for very fast transient overvoltages.
    Dynamic characteristics have been defined for several types of surges to meet the SLIC maximum ratings.

    主な特徴

    • bidirectional crowbar protection between TIP and GND, RING and GND and between TIP and RING
    • peak pulse current:IPP= 30 A for 10/1000 μs surge
    • holding current: IH= 150 mA
    • Complies with Bellcore standard
      • TR-NWT-001089-Core, (second level) with line series resistors:
        • 10/1000 μs, 1000 V
        • 2/10 μs, 2500 V (first level)
        • 2/10 μs, 5000 V

サンプル & 購入

製品型番
パッケージ
製品ステータス
Stand-off voltage (V) (nom)
Directionality
梱包タイプ
概算価格(USS)
Quantity
ECCN (US)
詳細情報
販売代理店からオーダー
STからオーダー
THBT20011DRL SO-8
Active
180 - Tape And Reel 1.288 10 EAR99
詳細情報

Country of Origin:

CHINA

販売代理店に在庫がない場合は、STのセールスオフィスまでお問い合わせください

THBT20011DRL

パッケージ

SO-8

製品ステータス

Active

Unit Price (US$)

1.288*

Stand-off voltage (V) (nom)

180

Directionality

-

梱包タイプ

Tape And Reel

Unit Price (US$)

1.288

Quantity

10

ECCN (US)

EAR99

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

推奨コンテンツ

Design Tools

    • 製品型番

      Transient voltage suppressor smart selection tool

00 ファイルがダウンロード用に選択されています

技術文書

    • 概要 Version Size Action
      DS0810
      Tripolar overvoltage protection for telecom line
      9.1
      202.26 KB
      PDF
      DS0810

      Tripolar overvoltage protection for telecom line

    • 概要 Version Size Action
      AN2064
      Compliance of series/parallel protections for Telecom CO
      1.2
      420.45 KB
      PDF
      AN585
      ISDN INTERFACE PROTECTION
      2.2
      103.61 KB
      PDF
      AN5367
      SIMetrix / SIMPLIS: PSpice model import
      1.0
      948.16 KB
      PDF
      AN2064

      Compliance of series/parallel protections for Telecom CO

      AN585

      ISDN INTERFACE PROTECTION

      AN5367

      SIMetrix / SIMPLIS: PSpice model import

    • 概要 Version Size Action
      TN1173
      Packing information for IPAD, protection, rectifiers, thyristors and AC Switches
      7.0
      433.12 KB
      PDF
      TN1173

      Packing information for IPAD, protection, rectifiers, thyristors and AC Switches

関連資料

    • 概要 Version Size Action
      ST Protection Finder - The new app for Android and iOS 1.0
      1.52 MB
      PDF

      ST Protection Finder - The new app for Android and iOS

製品型番 製品ステータス パッケージ グレード RoHSコンプライアンスグレード 材料宣誓書**
THBT20011DRL
Active
SO-8 Industrial Ecopack2

THBT20011DRL

Package:

SO-8

Material Declaration**:

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

サポート &フィードバック