概要
ツール & ソフトウェア
リソース
ソリューション
品質 & 信頼性
Sales Briefcase
eDesignSuite
Get Started
サンプル & 購入
Partner products
  • The STAC2932B is a gold metallized N-channel MOS field-effect RF power transistor, intended for use in 50 V DC large signal applications up to 250 MHz.

    The STAC2932B benefits from the latest generation of efficient, patent-pending package technology, otherwise known as STAC

    主な特徴

    • Gold metallization
    • Excellent thermal stability
    • Common source push-pull configuration
    • POUT= 300 W min. with 20 dB gain @ 175 MHz
    • In compliance with the 2002/95/EC European directive
    • ST air cavity packaging technology - STACpackage

サンプル & 購入

製品型番
パッケージ
Packing Type
Marketing Status
Budgetary Price (US$)*
数量
ECCN (US)
Country of Origin
Order from Distributors
Order from ST
STAC2932BW STAC244B Loose Piece
NRND
- - EAR99 - No availability of distributors reported, please contact our sales office

STAC2932BW

パッケージ

STAC244B

Packing Type

Loose Piece

Unit Price (US$)

*

Marketing Status

NRND

Unit Price (US$)

-

数量

-

ECCN (US)

EAR99

Country of Origin

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

開発ツール・ハードウェア

    • 製品型番

      Mismatch analysis for RF transistor circuits based on Agilent ADS

      Large signal load stability for RF transistors based on Agilnet ADS

00 Files selected for download

技術文書

    • Description バージョン サイズ アクション
      DS6155
      HF/VHF/UHF RF power N-channel MOSFETs
      6.0
      458.74 KB
      PDF
      DS6155

      HF/VHF/UHF RF power N-channel MOSFETs

    • Description バージョン サイズ アクション
      AN3232
      Mounting recommendations for STAC® and STAP® boltdown packages
      4.0
      1.67 MB
      PDF
      AN3232

      Mounting recommendations for STAC® and STAP® boltdown packages

製品型番 Marketing Status パッケージ Grade RoHS Compliance Grade Material Declaration**
STAC2932BW
NRND
STAC244B インダストリアル Ecopack1

STAC2932BW

Package:

STAC244B

Material Declaration**:

Marketing Status

NRND

Package

STAC244B

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.