-
SB23Z012 devices are secure microcontrollers specially designed for secure smartcard applications.
They are based on an enhanced STMicroelectronics 8/16-bit CPU core offering 16 Mbytes of linear addressing space. SB23Z012 devices are manufactured using an advanced highly reliable ST CMOS EEPROM technology.
An ISO/IEC 7816-3 EMV-compliant asynchronous receiver transmitter (IART) communication peripheral is available.特徴
- Hardware features
- Enhanced 8/16-bit ST23 CPU core with 16 Mbytes of linear addressable memory
- 140 Kbytes of User ROM
- 4 Kbytes of User RAM
-
12 Kbytes of User EEPROM including 128 bytes of User OTP area:
- Highly reliable CMOS EEPROM submicron technology
- 30-year data retention at 25°C
- 500,000 Erase/Write cycles endurance at 25° C
- 1 to 32 byte Erase or Program in 1.0 ms
- Operating temperature: –25° to +85°C
- Three 8-bit timers with watchdog and interrupt capability
- 1.62 to 5.5V supply voltages
- External clock frequency up to 10 MHz
- High performance provided by:
- CPU clock frequency up to 28 MHz
- Power-saving Standby state
- Contact assignment compatible with ISO/IEC 7816-3 standards
- Asynchronous receiver transmitter (IART) for high speed serial data support (ISO/IEC 7816-3 T=0/T=1 and EMV™ compliant)
- ESD protection greater than 5 kV (HBM)
- Security features
- Active shield
- Memory protection unit (MPU)
- Protection mechanisms against faults
- True random number generator (TRNG) (AIS-31 Class P2 compliant)
- 16-bit Cyclic Redundancy Check (CRC) calculation block (ISO/IEC 13239)
- Unique serial number on each die
- Three-key Triple DES accelerator (EDES+)
- Development environment
- Software development and firmware generation are supported by a comprehensive set of development tools dedicated to software design and validation: C compiler, simulator and emulator
- アプリケーション
- Banking
- Hardware features
All resources
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 |
19 Sep 2016
|
パンフレット (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Nov 2020 |
23 Nov 2020
|
EDA Symbols, Footprints and 3D Models
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | グレード | RoHSコンプライアンスグレード | 材料宣誓書** |
---|---|---|---|---|---|
SB23Z012 |
量産中
|
DICE | インダストリアル | N/A |
|
SB23Z012
Package:
DICEMaterial Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店からオーダー | STからオーダー | 製品ステータス | ECCN (US) | ECCN (EU) | 梱包タイプ | パッケージ | 温度(℃) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
最小 | 最大 | |||||||||||
SB23Z012 |
販売代理店に在庫がない場合は、STのセールスオフィスまでお問い合わせください |
量産中
|
3A991A2 | NEC | Not Applicable | DICE | - | - | FRANCE |
製品ステータス
量産中ECCN (US)
3A991A2(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。