SC23ZD04

アクティブ

ST23 Contact Secure MCU with 4Kbytes EEPROM, I2C slave interface, enhanced security and Nescrypt cryptoprocessor

データブリーフ ダウンロード
概要
ツール & ソフトウェア
リソース
ソリューション
品質 & 信頼性
Sales Briefcase
eDesignSuite
Get Started
サンプル & 購入
Partner products
  • SC23ZD04 products are secure microcontrollers specially designed for secure smartcard applications.

    They are based on an enhanced STMicroelectronics 8/16-bit CPU core offering 16 Mbytes of linear addressing space. SC23ZD04 devices are manufactured using an advanced highly reliable ST CMOS EEPROM technology.

    主な特徴

    • Hardware features
      • Enhanced 8/16-bit ST23 CPU core with 16 Mbytes of linear addressable memory
      • 252 Kbytes of User ROM
      • 6 Kbytes of User RAM
      • 2 Kbytes of NESCRYPT RAM
      • 4 Kbytes of User EEPROM including 128 bytes of User OTP area:
        • Highly reliable CMOS EEPROM submicron technology
        • 30-year data retention at 25°C
        • 500,000 Erase/Write cycles endurance at 25° C
        • 1 to 32 byte Erase or Program in 1.0 ms
      • Operating temperature: –25° to +85°C
      • Three 8-bit timers with watchdog and interrupt capability
      • 1.62 to 5.5V supply voltages
      • External clock frequency up to 10 MHz
      • High performance provided by:
        • CPU clock frequency up to 28 MHz
      • Power-saving Idle and Standby states
      • Contact assignment compatible with ISO/IEC 7816-3 standards
      • Asynchronous receiver transmitter (IART) for high speed serial data support (ISO/IEC 7816-3 T=0/T=1 and EMV™ compliant)
      • ESD protection greater than 5 kV (HBM)
      • I2C-bus slave interface with Fast-mode (400 Kbps)
    • Security features
      • Active shield
      • Memory protection unit (MPU)
      • Monitoring of environmental parameters
      • Protection mechanisms against faults
      • True random number generator (TRNG) (AIS-31 Class P2 compliant)
      • 16-bit Cyclic Redundancy Check (CRC) calculation block (ISO/IEC 13239)
      • Unique serial number on each die
      • Enhanced NESCRYPT crypto-processor for public key cryptography
      • Three-key Triple DES accelerator (EDES+)
    • Development environment
    • アプリケーション
      • Banking

サンプル & 購入

製品型番
製品ステータス
パッケージ
ECCN (EU)
Country of Origin
販売代理店からオーダー
STからオーダー
SC23ZD04
アクティブ
DICE NEC -

販売代理店に在庫がない場合は、STのセールスオフィスまでお問い合わせください

SC23ZD04

製品ステータス

アクティブ

パッケージ

DICE

ECCN (EU)

NEC

Country of Origin

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

推奨コンテンツ

00 ファイルがダウンロード用に選択されています

技術文書

    • 概要 バージョン サイズ アクション
      DB1702
      Secure MCU with enhanced security, crypto-processor, 4-Kbyte EEPROM and additional I2C-bus interface
      2.1
      201.71 KB
      PDF
      DB1702

      Secure MCU with enhanced security, crypto-processor, 4-Kbyte EEPROM and additional I2C-bus interface

関連資料

    • 概要 バージョン サイズ アクション
      Brochure Secure MCUs - Secure Solutions 1.0
      1.1 MB
      PDF

      Brochure Secure MCUs - Secure Solutions

製品型番 製品ステータス パッケージ グレード RoHSコンプライアンスグレード Material Declaration**
SC23ZD04
アクティブ
DICE インダストリアル N/A

SC23ZD04

Package:

DICE

Material Declaration**:

Marketing Status

アクティブ

Package

DICE

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

サポート & フィードバック