SC23ZD12

量産中

ST23 Contact Secure MCU with 12Kbytes EEPROM, I2C slave interface, enhanced security and Nescrypt cryptoprocessor

データブリーフのダウンロード
概要
Online design
サンプル & 購入
ソリューション
Documentation
CAD Resources
ツール & ソフトウェア
品質 & 信頼性
はじめる
Partner products
Sales Briefcase

Product overview

概要

SC23ZD12 products are secure microcontrollers specially designed for secure smartcard applications. They are based on an enhanced STMicroelectronics 8/16-bit CPU core offering 16 Mbytes of linear addressing space. SC23ZD12 devices are manufactured using an advanced highly reliable ST CMOS EEPROM technology.
  • All features

    • Hardware features
      • Enhanced 8/16-bit ST23 CPU core with 16 Mbytes of linear addressable memory
      • 252 Kbytes of User ROM
      • 6 Kbytes of User RAM
      • 2 Kbytes of NESCRYPT RAM
      • 12 Kbytes of User EEPROM including 128 bytes of User OTP area:
        • Highly reliable CMOS EEPROM submicron technology
        • 30-year data retention at 25°C
        • 500,000 Erase/Write cycles endurance at 25° C
        • 1 to 32 byte Erase or Program in 1.0 ms
      • Operating temperature: –25° to +85°C
      • Three 8-bit timers with watchdog and interrupt capability
      • 1.62 to 5.5V supply voltages
      • External clock frequency up to 10 MHz
      • High performance provided by:
        • CPU clock frequency up to 28 MHz
      • Power-saving Idle and Standby states
      • Contact assignment compatible with ISO/IEC 7816-3 standards
      • Asynchronous receiver transmitter (IART) for high speed serial data support (ISO/IEC 7816-3 T=0/T=1 and EMV™ compliant)
      • ESD protection greater than 5 kV (HBM)
      • I2C-bus slave interface with Fast-mode (400 Kbps)
    • Security features
      • Active shield
      • Memory protection unit (MPU)
      • Monitoring of environmental parameters
      • Protection mechanisms against faults
      • True random number generator (TRNG) (AIS-31 Class P2 compliant)
      • 16-bit Cyclic Redundancy Check (CRC) calculation block (ISO/IEC 13239)
      • Unique serial number on each die
      • Enhanced NESCRYPT crypto-processor for public key cryptography
      • Three-key Triple DES accelerator (EDES+)
    • Development environment
    • アプリケーション
      • Banking

推奨コンテンツ

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SC23ZD12

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

品質 & 信頼性

製品型番 Marketing Status パッケージ グレード RoHSコンプライアンスグレード 材料宣誓書**
SC23ZD12
量産中
DICE インダストリアル N/A

SC23ZD12

Package:

DICE

Material Declaration**:

Marketing Status

量産中

Package

DICE

Grade

Industrial

RoHS Compliance Grade

N/A

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

サンプル & 購入

製品型番
販売代理店から購入
STから購入
製品ステータス
ECCN (US)
ECCN (EU)
梱包タイプ
パッケージ
温度(℃) Country of Origin
Budgetary Price (US$)*/Qty
最小
最大
SC23ZD12

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

量産中
5A002A1 5A002A1 Not Applicable DICE - - FRANCE

SC23ZD12

製品ステータス

量産中

ECCN (US)

5A002A1

ECCN (EU)

5A002A1

梱包タイプ

Not Applicable

パッケージ

DICE

Operating Temperature (°C)

(最小)

-

(最大)

-

Country of Origin

FRANCE

(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。